(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Electroless Ni-Plated types are addes as new. [3/31/2023]
Automatic Lubricateion drastically decreases Maintenance Frequency Maintenance Cost Reduction Realizable Product
Part Number
Configured Part Number is shown.
Type | Outer Cylinder | Balls | Pad Case / Retainer | Ambient Operating Temp. | [ A ]Accessories | ||||
Round Flanged | Square Flanged | Compact Flanged | [ M ]Material | [ H ]Hardness | [ S ] | [ M ]Material | [ M ]Material | ||
LHIRW-MX | LHISW-MX | LHICW-MX | 52100 Bearing Steel | 58HRC ~ | - | 52100 Bearing Steel | Plastic (Duracon M90) | -20~80°C | Seal[ M ]Material Nitrile Rubber |
Part Number | |
LHIFS-MX25 LHIRW-MX16 |
Part Number | D | L | L1 | V | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | *Perpendicularity | Basic Load Rating | Allowable Static Moment (Mo N·m) | Mass (g) | |||||||
Type | dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | ||||||||||||||||||
LHIRW-MX LHISW-MX LHICW-MX | 10 | 0 - 0.010 | 19 | 0 - 0.016 | 65 | 55 | ±0.3 | 5 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 0.015 | 4 | 0.015 | 588 | 1100 | 7.24 | 102 | 82 | 94 |
12 | 21 | 68 | 57 | 5.5 | 42 | 32 | 32 | - | 32 | 657 | 1200 | 10.9 | 114 | 94 | 106 | ||||||||||||
16 | 28 | 82 | 70 | 6 | 48 | 38 | 37 | 22 | 31 | 1230 | 2350 | 19.7 | 197 | 172 | 189 | ||||||||||||
20 | 0 - 0.012 | 32 | 0 - 0.019 | 94 | 80 | 7 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.020 | 5 | 0.020 | 1400 | 2740 | 26.8 | 271 | 236 | 258 | ||
25 | 40 | 130 | 112 | 9 | 62 | 51 | 50 | 32 | 40 | 6 | 1560 | 3140 | 43.4 | 559 | 519 | 544 | |||||||||||
30 | 45 | 143 | 123 | 10 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 2490 | 5490 | 82.8 | 704 | 614 | 669 | |||||||
35 | 0 - 0.015 | 52 | 0 - 0.022 | 157 | 135 | 11 | 82 | 67 | 64 | 38 | 55 | 0.025 | 0.025 | 2650 | 6270 | 110 | 1048 | 958 | 973 | ||||||||
40 | 60 | 175 | 151 | 12 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 3430 | 8040 | 147 | 1603 | 1413 | 1456 | |||||||
50 | 80 | 220 | 192 | 14 | 116 | 98 | 92 | 56 | 80 | 6080 | 15900 | 397 | 3663 | 3463 | 3500 |
dr | Flanged, Single, Pilot | Flanged, Double, Pilot | ||||||||||
Round Flange | Square Flange | Compact Flange | Round Flange | Square Flange | Compact Flange | |||||||
LHIFR-MX | LHIFS-MX | LHIFC-MX | LHIRW-MX | LHISW-MX | LHICW-MX | |||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |
1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | |
10 | 860 | 810 | 980 | 930 | 950 | 900 | 1,460 | 1,380 | 1,690 | 1,600 | 1,630 | 1,540 |
12 | 920 | 870 | 1,030 | 970 | 1,010 | 950 | 1,550 | 1,470 | 1,810 | 1,710 | 1,730 | 1,640 |
16 | 1,140 | 1,080 | 1,290 | 1,220 | 1,250 | 1,180 | 1,940 | 1,840 | 2,270 | 2,150 | 2,160 | 2,050 |
20 | 1,350 | 1,280 | 1,530 | 1,450 | 1,500 | 1,420 | 2,340 | 2,220 | 2,730 | 2,590 | 2,560 | 2,430 |
25 | 1,910 | 1,810 | 2,180 | 2,070 | 2,120 | 2,010 | 3,340 | 3,170 | 3,900 | 3,700 | 3,610 | 3,420 |
30 | 2,580 | 2,450 | 2,950 | 2,800 | 2,830 | 2,680 | 4,580 | 4,350 | 5,350 | 5,080 | 4,930 | 4,680 |
35 | 4,000 | 3,800 | 4,610 | 4,370 | 4,850 | 4,600 | 7,650 | 7,260 | 9,020 | 8,560 | 8,900 | 8,450 |
40 | 5,080 | 4,820 | 5,870 | 5,570 | 6,180 | 5,870 | 9,790 | 9,300 | 11,510 | 10,930 | 11,410 | 10,830 |
50 | 6,720 | 6,380 | 7,790 | 7,400 | 8,210 | 7,790 | 13,090 | 12,430 | 15,440 | 14,660 | 15,270 | 14,500 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
Lubrication Unit MX has a fiber pad that contains the lubricant. The capillary action allows the lubricant to reach the mating surfaces.
As a result, an oil film is always formed between the balls and the shaft, significantly extending service intervals.
If an unbalanced load is applied due to the deflection of the handles to one side of the slide guide, the phenomenon of "Ball Retainer Misalignment" may occur.
Keep this in mind when designing.
Product:
LMU12 (Linear bushing before removing the oil protection against rust.)
LMU-MX12 (Linear bushing with lubrication unit MX)
Applied Load: 206N (50% against Basic Dynamic Load Rating 412N)
Average Speed: 42 m/min (0.7 m/sec)
Stroke : 100 mm
Lubricant: Grease, initial fill (LMU-MX12 only)
Shaft Material: 52100 Bearing steel 58 HRC
24 hours, continuously operated.
With 50% of basic load rating applied for testing, the Lubrication Unit MX Type has shown a 2.5 times higherdurability performance compared to the one without the MX lubrication unit.
*The data shown above are for reference only, and are not guaranteed by the supplier
Extended Maintenance Period:
Long durability of lubrication performance have resulted in significant reduction of maintenance work especially with machines and equipment environments where applying grease is not easy.
Environmentally friendly system:
Proper amount of lubricant to ball rolling surface at right time makes the system environment-friendly.
Cost Advantage:
Contributes to reduction of maintenance costs and product troubles caused by failing to lubricate.
Reduced Procedural Steps
No need to fill with grease prior to use because the product is already filled with Lithium soap-based grease in addition to the built-in lubrication unit.
– When mounting the flanged type bushing with MX lubrication unit, do not use the lubrication housing as a pilot as shown in (2), because it may damage the housing. Instead, use the Flanged Type with Pilot as shown in (3).
– Do not disassemble the lubrication unit as this may cause failure or shorten the life of the product.
Flanged Type
(Correct Mounting)
Flange Type
(Incorrect Mounting)
Flanged Type with Pilot
(Correct Mounting)
*The photo shows the condition of the shafts & linear bushings after the sliding test.
ー Low-temperature black chrome plating on linear bushings is a 5µm fluoropolymer layer chemically deposited as a black film, and it has a long-lasting rust preventive effect.
In addition, the coating is resistant to cracking from extreme and repeated bending.
ー Low-temperature black chrome-plated shafts are suitable for locations where rusting or light reflection is undesirable.
ーWhen used as an assembly with a linear shaft that is compatible with low-temperature black chromium plating, it is suitable for rust prone locations.
Note: The bore of the low-temperature chromium-plated Linear Bearing has no surface treatment.
Sliding Test Conditions
50 km sliding test was conducted with a 412 N load on the linear bushing.
No performance degradation after testing.
Linear bushing model compatible with low temperature black chrome plating.
Straight Type | Compatible Inner Diameter | |
---|---|---|
Single Type | Φ3~φ30 | |
Double Type | Φ5~φ30 | |
Flange Type | Compatible Inner Diameter | |
Single Type | Φ6~φ30 | |
Double Type |
MISUMI linear bushings, with the exception of the MX type lubrication unit, are coated with anti-rust oil, but not with grease. By selecting the grease below, you can switch to one with grease application.
52100 Bearing Steel | 440C Stainless Steel | Electroless Nickel Plating | Low Temperature Black Chrome Plating | |
---|---|---|---|---|
Before the test | ||||
72 hrs | ||||
168 hrs | ||||
Test Method: Salt water spray testing method conforms to JIS H8502.
(Spray 35°C, 5% NaCl Solution)
Test Sample: Round Flanged Linear Bushings – Single Type
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | 52100 Bearing Steel Equivalent | Outer Cylinder Surface Finish | None | Flange Type | Pilot Flanged |
Lubrication Type | with MX Lubrication Unit | Ball Recirculating Type | Double | Precision | High Grade |
Ball Material | 52100 Bearing Steel Equivalent | Retainer Material | Plastic (Duracon M90 Equivalent) | Seals | With Seal |
Counterbored Hole | Standard | Greased filled | Lithium Soap Base |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy