(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Wide Block Bearing Type, Super (Inches). SPB Series.

Linear Ball Bushings - Wide Block Bearing Type, Super (Inches). SPB Series.

Closed Pillow blocks are for use with end supported shafting. For use with Class L shafting. Ball Bushing Bearings included, factory installed, in each Pillow Block.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPB4
SPB6
SPB8
SPB8ADJ
SPB10
SPB10ADJ
SPB12
SPB12ADJ
SPB16
SPB16ADJ
SPB20
SPB20ADJ
SPB24
SPB24ADJ
SPB32
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
Clearance Adjustment Type
1 Piece(s)

16 Days

0.25 in (1/4")1.19 in-
1 Piece(s)

16 Days

0.38 in (3/8")1.31 in (1-5/16")-
1 Piece(s)

16 Days

0.50 in (1/2")1.69 in-
1 Piece(s)

16 Days

0.50 in (1/2")1.69 inYes
1 Piece(s)

16 Days

0.63 in (5/8")1.94 in-
1 Piece(s)

16 Days

0.63 in (5/8")1.94 inYes
1 Piece(s)

16 Days

0.75 in (3/4")2.06 in-
1 Piece(s)

16 Days

0.75 in (3/4")2.06 inYes
1 Piece(s)

16 Days

1.00 in (1")2.81 in-
1 Piece(s)

16 Days

1.00 in (1")2.81 inYes
1 Piece(s)

16 Days

1.25 in (1-1/4")3.63 in (3-5/8")-
1 Piece(s)

16 Days

1.25 in (1-1/4")3.63 in (3-5/8")Yes
1 Piece(s)

16 Days

1.50 in (1-1/2")4.00 in (4")-
1 Piece(s)

16 Days

1.50 in (1-1/2")4.00 in (4")Yes
1 Piece(s)

16 Days

2.00 in (2")5.00 in (5")-

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support