(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers - For linear ball bushings.

Spacers - For linear ball bushings.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Spacers for Linear Bushing installation.

  • METRIC
  • inCAD Components
Spacers for Linear Bushings:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LBS1045 Carbon SteelBlack Oxide
LBSA5052 Aluminum Alloy-

Specifications

Part Number-L
LBSA12-55
Part NumberL
in 1mm Increment
Dd
TypeNo.
LBS
LBSA
35~5074
485
5106
6127
8159
1010~1001911
122113
132314
162817
203222
254027
3010~1504532
355237
406042
508052
[ NG ]Linear Bushings - Compact Click here not compatible. [ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Spacers for Linear Bushings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBS3-[5-50/1]
LBS4-[5-50/1]
LBS5-[5-50/1]
LBS6-[5-50/1]
LBS8-[5-50/1]
LBS10-[10-100/1]
LBS12-[10-100/1]
LBS13-[10-100/1]
LBS16-[10-100/1]
LBS20-[10-100/1]
LBS25-[10-100/1]
LBS30-[10-150/1]
LBS35-[10-150/1]
LBS40-[10-150/1]
LBS50-[10-150/1]
LBSA3-[5-50/1]
LBSA4-[5-50/1]
LBSA5-[5-50/1]
LBSA6-[5-50/1]
LBSA8-[5-50/1]
LBSA10-[10-100/1]
LBSA12-[10-100/1]
LBSA13-[10-100/1]
LBSA16-[10-100/1]
LBSA20-[10-100/1]
LBSA25-[10-100/1]
LBSA30-[10-150/1]
LBSA35-[10-150/1]
LBSA40-[10-150/1]
LBSA50-[10-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material No. Spacer ID (d) L
(mm)
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel345 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel455 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel565 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel675 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel895 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel101110 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel121310 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel131410 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel161710 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel202210 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel252710 ~ 100
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel303210 ~ 150
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel353710 ~ 150
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel404210 ~ 150
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel505210 ~ 150
1 Piece(s)

9 Days or more

105052 Aluminum Alloy345 ~ 50
1 Piece(s)

9 Days or more

105052 Aluminum Alloy455 ~ 50
1 Piece(s)

9 Days or more

105052 Aluminum Alloy565 ~ 50
1 Piece(s)

9 Days or more

105052 Aluminum Alloy675 ~ 50
1 Piece(s)

9 Days or more

105052 Aluminum Alloy895 ~ 50
1 Piece(s)

9 Days or more

105052 Aluminum Alloy101110 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy121310 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy131410 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy161710 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy202210 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy252710 ~ 100
1 Piece(s)

9 Days or more

105052 Aluminum Alloy303210 ~ 150
1 Piece(s)

9 Days or more

105052 Aluminum Alloy353710 ~ 150
1 Piece(s)

9 Days or more

105052 Aluminum Alloy404210 ~ 150
1 Piece(s)

9 Days or more

105052 Aluminum Alloy505210 ~ 150

Loading...

  1. 1
 

Basic Information

TYPE Related Components Style Standard Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.