(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
•Material: Stainless Steel
•Heat Proof: 180℃
•Heat Proof: 120℃
•Includes Valve: No valve
Part Number
Configured Part Number is shown.
SF120-TPF3
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | Stainless Steel | Heat proof | 180℃ | With/without valve | No valve |
---|---|---|---|---|---|
Shape | Straight | Spanner installation section | Yes | Max Usable Pressure(MPa(kgf/cm2)) | 7.5 (76) |
Please check the type/dimensions/specifications of the part SF120-TPF3 in the Valveless TSP Couplers For Cooling Pipe -Stainless Steel Plugs- series.
Part Number |
---|
SF120-TPF2 |
SF120-TPF4 |
SF120-TPM2 |
SF120-TPM3 |
SF120-TPM4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy