(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact・Double Valves Cooling High Flow Couplers -Stainless Steel Plugs-

Compact・Double Valves Cooling High Flow Couplers -Stainless Steel Plugs-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Stainless Steel
•Material: Stainless Steel
•Connecting Part: Male thread
•Connecting Part: Male thread
•Heat Proof: 180℃



 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SF120-HFLP2
SF120-HFLP3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRc/(PT)
(Nominal)
L (Length)
(mm)
Socket connector diameter
(mm)
1 Piece(s)Available

8 Days or more

101/43015
1 Piece(s)Available

8 Days or more

103/83119

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Connecting parts Male thread Heat proof 180℃
With/without valve Standard Shape Straight Spanner installation section Yes
Max Usable Pressure(MPa(kgf/cm2)) 1.0(10)

Additional Products in this Category

Complementary Products

Tech Support