(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Plugs/Male Screw Type-

Mold Couplers -Plugs/Male Screw Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connecting Part: Male thread
•Includes Valve: No valve
•Shape: Straight
•Spanner Installation Section

Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing Rc (PT)
MOLD  COUPLERS  -PLUGS/MALE  SCREW  TYPE-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KPP1
KPP2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRc/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

101/828
1 Piece(s)Available

8 Days or more

101/430.5

Loading...

  1. 1

Specifications

MOLD  COUPLERS  -PLUGS/MALE  SCREW  TYPE-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLAllen side
B
Inner dia.
d1
Tapered female thread
Rc (PT)
Part Number
VTypeNo.
Mold Coupler Series
Socket hole diameter
V=8
Common to all sizes
815281461/8
For male screwjoint
KPP(Brass)
1
30.5171/42
Matching Sockets: MiSUMi’s mold coupler KSH•KTSH•KSM•KTSM•KFF•KTFF•F120−KSH•F120−KSM•F120−KFF•F120−KSHL•F120−KTSHBL Click here
                               Nitto’s Mold Couplers K□□SH((Ex. K02SH)•K□□TSH•K□□SM((Ex. K02SM)•K□□TSM•K□□SF•K□□TSF•K□□SHL
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here, Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
 
 

Basic Information

Material Brass Connecting parts Male thread With/without valve No valve
Shape Straight Spanner installation section Yes Socket connector diameter(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.