(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Baffle Suction Bracket see the sections below:
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KTPCY1.5A-3 |
KTPCY1.5A-6 |
KTPCY5A-3 |
KTPCY5A-6 |
KTPCY10-3 |
KTPCY10-10 |
KTPCY10-15 |
KTPCY20-6 |
KTPCY20-15 |
KTPCY20-30 |
KTPCY20B-6 |
KTPCY20B-15 |
KTPCY20B-30 |
Part Number |
---|
Loading...
· Specification Table
M1 | B | Hex Side H1 | C | Hex Side H2 | M2 | M3 | φa | Hex Side h | l | L | L1 | L2 | L3 | L4 | Load (N) | Installation Type | Part Number | Stroke S | ||
F1 [min.] | F2 [max.] | Type | No. | |||||||||||||||||
M 6×0.75 | 2.5 | 8 | 6 | 8 | M3×0.5 | - | 3 | 4 | 7.6 | 35 | 7 | 15 | 15 | 10 | 0.49 | 0.59 | Embedded type | KTPCY | 1.5A | 3 |
38 | 0.69 | 6 | ||||||||||||||||||
M 6×0.75 | 2.5 | 8 | 6 | 8 | M3×0.5 | - | 3 | 4 | 7.6 | 35 | 7 | 15 | 15 | 10 | 0.49 | 0.59 | 5A | 3 | ||
38 | 0.69 | 6 | ||||||||||||||||||
M 8×0.75 | 3 | 12 | 8 | 10 | M5×0.8 | M5×0.8 | 5 | 5.5 | 11 | 50 | 9 | 17 | 23 | 15 | 0.61 | 0.77 | Screw fastening type | 10 | 3 | |
57 | 1.17 | 10 | ||||||||||||||||||
69.5 | 24.5 | 30.5 | 0.64 | 1.17 | 15 | |||||||||||||||
M14×1.0 | 5 | 19 | 10 | 14 | M5×0.8 | M5×0.8 | 5 | 5.5 | 11 | 65 | 5 | 28 | 36 | 18 | 2.45 | 3.43 | 20 | 6 | ||
74 | 4.9 | 15 | ||||||||||||||||||
111 | 50 | 58 | 2.9 | 5.88 | 30 | |||||||||||||||
M14×1.0 | 5 | 19 | 10 | 14 | M5×0.8 | M6×1.0 | 5 | 5.5 | 11 | 68 | 5 | 28 | 36 | 21 | 2.45 | 3.43 | 20B | 6 | ||
77 | 4.9 | 15 | ||||||||||||||||||
114 | 50 | 58 | 2.9 | 5.88 | 30 |
For the embedded type, install the cup directly on the bracket. For the screw fastening type, install the cup to the bracket using set screws.
For quantities over the displayed amount, a quotation will be provided for price and shipping days
The cup can be directly fastened to the bracket by using the set screws for both the embedded type and screw type.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy