(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Set Screw for Suction Bracket

Set Screw for Suction Bracket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Set Screw for Suction Bracket
  • Volume Discount

For complete product overview and details on Set Screw for Suction Bracket see the sections below:

PDF


 Set Screw for Suction Bracket: Related Image
Material: Aluminum alloy
Surface Treatment: Alodine Treatment

 


 Set Screw for Suction Bracket: Related Image
Material: Aluminum alloy
Surface Treatment: Alodine Treatment

 


 Set Screw for Suction Bracket: Related Image
Material: Brass
Surface Treatment: Nickel Plating

 


 Set Screw for Suction Bracket: Related Image
Material: Screw: Brass
            Gasket: NBR
Surface Treatment: Nickel Plating
 

 

Set Screw for Suction Bracket: Related Image
Material: Brass
Surface Treatment: Nickel Plating


 Set Screw for Suction Bracket: Related Image
Material: Screw: Brass
            Gasket: NBR
Surface Treatment: Nickel Plating


 Set Screw for Suction Bracket: Related Image
Material: Brass
Surface Treatment: Nickel Plating

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNPC10
TNPC30
TNPF15
TNPF20
TNPF25
TNPS2A
TNPS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Screw diameter) Hex Side
(mm)
Flange Diameter
(mm)
1 Piece(s)Available

8 Days or more

10M512-
1 Piece(s)Available

8 Days or more

10M6415
1 Piece(s)Available

8 Days or more

10M538
1 Piece(s)Available

8 Days or more

10M5311
1 Piece(s)Available

8 Days or more

10M63-
1 Piece(s)Available

8 Days or more

10M35.53
1 Piece(s)Available

8 Days or more

10M586

Loading...

  1. 1

Specification Table

Set Screw for Suction Bracket: Related Image

Part Number
TNPS2A
TNPS10
TNPC10
TNPC30
TNPF15
TNPF20
TNPF25

For quantities over the displayed amount, a quotation will be provided for price and shipping days

Additional Products in this Category

Complementary Products

Tech Support