(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
Type | Parts | Material | Surface Treatment |
VC−KNGB | 1. Body | A6061 | White Anodized Aluminum |
2. Springs | Carbon Steel | − | |
3. Fitting/Plug | SUM22 Equivalent | Electroless Nickel Plated |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
VC-KNGB7-ST5-D15 |
VC-KNGB7-ST10-D15 |
VC-KNGB7-ST20-D15 |
VC-KNGB7-ST30-D15 |
VC-KNGB11-ST5-D15 |
VC-KNGB11-ST10-D15 |
VC-KNGB11-ST20-D15 |
VC-KNGB11-ST30-D15 |
Loading...
Part Number | − | ST | − | D2 |
VC−KNGB7 | − | ST10 | − | D15 |
Applicable Cup | Compatible Tube OD ×ID | Weight (g) *1 | L | E | F | G | J | K | Q | H | d | C | T | P | Included Fitting | Part Number | Stroke | D2 | |
Type | D1 | ST | |||||||||||||||||
VC−SP | 6×4 | 17.5 | 49 | 5 | 20 | 2 | 2.5 | 5 | 13 | 12 | 5 | 8.5 | 2.5 | 20 | For Pipe Joints: 1 pcs Compatible Tube ( 4×2.5 ) | VC−KNGB | 7 | 5 | 15 |
18.0 | 54 | 10 | |||||||||||||||||
19.0 | 64 | 20 | |||||||||||||||||
19.5 | 74 | 30 | |||||||||||||||||
VC−HSP | 18.5 | 52 | 8 | 4.2 | 8 | 16 | 11 | 5 | |||||||||||
18.5 | 57 | 10 | |||||||||||||||||
19.5 | 67 | 20 | |||||||||||||||||
20.5 | 77 | 30 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
The suction bracket can be fitted with a φ5 fitting (connected to tube outer diameter 6×4). Fitting φ3.6 is also included, allowing replacement according to the specifications.
Suction Cup Mounting Diameter D2(mm) | 15 | Component Parts | 1. Body, 2. Spring, 3. Fitting/Plug |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy