(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Support Pillars -Fully Quenched Type-

Support Pillars -Fully Quenched Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: Fully quenched
For complete product overview and details on Support Pillars - Fully Quenched see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSP6
HSP7.5
HSP8
HSP10
HSP12
HSP14
HSP16
HSP20
HSPL6-[20-40/0.01]
HSPL7.5-[20-40/0.01]
HSPL8-[20-40/0.01]
HSPL10-[20-40/0.01]
HSPL12-[20-40/0.01]
HSPL14-[20-40/0.01]
HSPL16-[20-40/0.01]
HSPL20-[20-40/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
Type
1 Piece(s)Available

12 Days or more

106-L dimension selection type
1 Piece(s)Available

12 Days or more

107.5-L dimension selection type
1 Piece(s)Available

12 Days or more

108-L dimension selection type
1 Piece(s)Available

12 Days or more

1010-L dimension selection type
1 Piece(s)Available

12 Days or more

1012-L dimension selection type
1 Piece(s)Available

12 Days or more

1014-L dimension selection type
1 Piece(s)Available

12 Days or more

1016-L dimension selection type
1 Piece(s)Available

12 Days or more

1020-L dimension selection type
1 Piece(s)

15 Days or more

10620 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

107.520 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

10820 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

101020 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

101220 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

101420 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

101620 ~ 40L dimension designation type
1 Piece(s)

15 Days or more

102020 ~ 40L dimension designation type

Loading...

  1. 1
 

Basic Information

Shape type Fully quenched

Additional Products in this Category

Complementary Products

Tech Support