(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Return Pins For Middle・Large Mold -Counterbore Type-

Return Pins For Middle・Large Mold -Counterbore Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With counterbore
•Dimension t (Head thickness) (mm): 8
•Head Squareness: 0.1
•Material: SUJ2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RP8TXE15-[100-400/0.1]
RP8TXE20-[100-600/0.1]
RP8TXE25-[100-700/0.1]
RP8TXE30-[100-800/0.1]
RP8TXE35-[100-1000/0.1]
RP8TXF15-[100-400/0.1]
RP8TXF20-[100-600/0.1]
RP8TXF25-[100-700/0.1]
RP8TXF30-[100-800/0.1]
RP8TXF35-[100-1000/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD dimension tolerance D (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

8 Days or more

10De715100 ~ 400
1 Piece(s)

8 Days or more

10De720100 ~ 600
1 Piece(s)

8 Days or more

10De725100 ~ 700
1 Piece(s)

8 Days or more

10De730100 ~ 800
1 Piece(s)

8 Days or more

10De735100 ~ 1000
1 Piece(s)

8 Days or more

10Df615100 ~ 400
1 Piece(s)

8 Days or more

10Df620100 ~ 600
1 Piece(s)

8 Days or more

10Df625100 ~ 700
1 Piece(s)

8 Days or more

10Df630100 ~ 800
1 Piece(s)

8 Days or more

10Df635100 ~ 1000

Loading...

  1. 1
 

Basic Information

Shape type With counterbore t (Head thickness)(mm) 8 Head squareness 0.1
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.