(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leader Pins For Middle・Large Mold -L・N・B Dimension Designation/Shaft Diameter Tolerance Selection Type-

Leader Pins For Middle・Large Mold -L・N・B Dimension Designation/Shaft Diameter Tolerance Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Leader pins for middle・large mold
•Head: Straight
•How Mount: With tap
•Compatible Joint

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPP40-[100-360/5]-N0-B0
GPP40-[100-360/5]-N0-B[5-200/1]
GPP40-[100-360/5]-N[5-140/1]-B0
GPP40-[100-360/5]-N[5-140/1]-B[5-200/1]
GPP50-[100-400/5]-N0-B0
GPP50-[100-400/5]-N0-B[5-200/1]
GPP50-[100-400/5]-N[5-200/1]-B0
GPP50-[100-400/5]-N[5-200/1]-B[5-200/1]
GPP60-[150-500/5]-N0-B0
GPP60-[150-500/5]-N0-B[5-200/1]
GPP60-[150-500/5]-N[5-200/1]-B0
GPP60-[150-500/5]-N[5-200/1]-B[5-200/1]
GPP80-[150-400/5]-N0-B0
GPP80-[150-400/5]-N0-B[5-200/1]
GPP80-[150-400/5]-N[5-200/1]-B0
GPP80-[150-400/5]-N[5-200/1]-B[5-200/1]
GPX40-[100-360/5]-N0-B0
GPX40-[100-360/5]-N0-B[5-200/1]
GPX40-[100-360/5]-N[5-140/1]-B0
GPX40-[100-360/5]-N[5-140/1]-B[5-200/1]
GPX50-[100-400/5]-N0-B0
GPX50-[100-400/5]-N0-B[5-200/1]
GPX50-[100-400/5]-N[5-200/1]-B0
GPX50-[100-400/5]-N[5-200/1]-B[5-200/1]
GPX60-[150-500/5]-N0-B0
GPX60-[150-500/5]-N0-B[5-200/1]
GPX60-[150-500/5]-N[5-200/1]-B0
GPX60-[150-500/5]-N[5-200/1]-B[5-200/1]
GPX80-[150-400/5]-N0-B0
GPX80-[150-400/5]-N0-B[5-200/1]
GPX80-[150-400/5]-N[5-200/1]-B0
GPX80-[150-400/5]-N[5-200/1]-B[5-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
D (Tolerance)
(mm)
N (Press-fit length)
(mm)
B (Sliding part length)
(mm)
1 Piece(s)

8 Days or more

1040100 ~ 360±0.01500
1 Piece(s)

8 Days or more

1040100 ~ 360±0.01505 ~ 200
1 Piece(s)

8 Days or more

1040100 ~ 360±0.0155 ~ 1400
1 Piece(s)

8 Days or more

1040100 ~ 360±0.0155 ~ 1405 ~ 200
1 Piece(s)

8 Days or more

1050100 ~ 400±0.01500
1 Piece(s)

8 Days or more

1050100 ~ 400±0.01505 ~ 200
1 Piece(s)

8 Days or more

1050100 ~ 400±0.0155 ~ 2000
1 Piece(s)

8 Days or more

1050100 ~ 400±0.0155 ~ 2005 ~ 200
1 Piece(s)

8 Days or more

1060150 ~ 500±0.01500
1 Piece(s)

8 Days or more

1060150 ~ 500±0.01505 ~ 200
1 Piece(s)

8 Days or more

1060150 ~ 500±0.0155 ~ 2000
1 Piece(s)

8 Days or more

1060150 ~ 500±0.0155 ~ 2005 ~ 200
1 Piece(s)

8 Days or more

1080150 ~ 400±0.01500
1 Piece(s)

8 Days or more

1080150 ~ 400±0.01505 ~ 200
1 Piece(s)

8 Days or more

1080150 ~ 400±0.0155 ~ 2000
1 Piece(s)

8 Days or more

1080150 ~ 400±0.0155 ~ 2005 ~ 200
1 Piece(s)

8 Days or more

1040100 ~ 3600/-0.01600
1 Piece(s)

8 Days or more

1040100 ~ 3600/-0.01605 ~ 200
1 Piece(s)

8 Days or more

1040100 ~ 3600/-0.0165 ~ 1400
1 Piece(s)

8 Days or more

1040100 ~ 3600/-0.0165 ~ 1405 ~ 200
1 Piece(s)

8 Days or more

1050100 ~ 4000/-0.01600
1 Piece(s)

8 Days or more

1050100 ~ 4000/-0.01605 ~ 200
1 Piece(s)

8 Days or more

1050100 ~ 4000/-0.0165 ~ 2000
1 Piece(s)

8 Days or more

1050100 ~ 4000/-0.0165 ~ 2005 ~ 200
1 Piece(s)

8 Days or more

1060150 ~ 5000/-0.01900
1 Piece(s)

8 Days or more

1060150 ~ 5000/-0.01905 ~ 200
1 Piece(s)

8 Days or more

1060150 ~ 5000/-0.0195 ~ 2000
1 Piece(s)

8 Days or more

1060150 ~ 5000/-0.0195 ~ 2005 ~ 200
1 Piece(s)

8 Days or more

1080150 ~ 4000/-0.01900
1 Piece(s)

8 Days or more

1080150 ~ 4000/-0.01905 ~ 200
1 Piece(s)

8 Days or more

1080150 ~ 4000/-0.0195 ~ 2000
1 Piece(s)

8 Days or more

1080150 ~ 4000/-0.0195 ~ 2005 ~ 200

Loading...

  1. 1
 

Basic Information

Product Type Leader pins for middle・large mold Head Straight Oil groove No
With/without diameter of recess No How to mount With tap Applicable to joint or not Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.