(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leader Pins With Diameter Of Recess -Straight・Plain / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Leader Pins With Diameter Of Recess -Straight・Plain / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Standard
•Head: Straight
•With/without diameter of recess
•How Mount: With tap
•Press-fit Section Designation Method: Static type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPSOT16-[40-200/5]-N[0-100/1]-B[5-50/1]-DS[15.8-16/0.01]
GPSOT16-[40-200/5]-N[0-100/1]-BN-DS[15.8-16/0.01]
GPSOT16-LC[41-199/1]-N[0-100/1]-B[5-50/1]-DS[15.8-16/0.01]
GPSOT16-LC[41-199/1]-N[0-100/1]-BN-DS[15.8-16/0.01]
GPSOT20-[40-220/5]-N[0-100/1]-B[5-80/1]-DS[19.8-20/0.01]
GPSOT20-[40-220/5]-N[0-100/1]-BN-DS[19.8-20/0.01]
GPSOT20-LC[41-219/1]-N[0-100/1]-B[5-80/1]-DS[19.8-20/0.01]
GPSOT20-LC[41-219/1]-N[0-100/1]-BN-DS[19.8-20/0.01]
GPSOT25-[50-260/5]-N[0-100/1]-B[5-130/1]-DS[24.8-25/0.01]
GPSOT25-[50-260/5]-N[0-100/1]-BN-DS[24.8-25/0.01]
GPSOT25-LC[51-259/1]-N[0-100/1]-B[5-130/1]-DS[24.8-25/0.01]
GPSOT25-LC[51-259/1]-N[0-100/1]-BN-DS[24.8-25/0.01]
GPSOT30-[70-260/5]-N[0-100/1]-B[5-130/1]-DS[29.8-30/0.01]
GPSOT30-[70-260/5]-N[0-100/1]-BN-DS[29.8-30/0.01]
GPSOT30-LC[71-259/1]-N[0-100/1]-B[5-130/1]-DS[29.8-30/0.01]
GPSOT30-LC[71-259/1]-N[0-100/1]-BN-DS[29.8-30/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)
B (Sliding part length)
(mm)
DS (Diameter of recess)
(mm)
LC (L dimension alteration)
(mm)
Machining to eliminate sliding part
1 Piece(s)

10 Days or more

101640 ~ 2000 ~ 1005 ~ 5015.8 ~ 16--
1 Piece(s)

10 Days or more

101640 ~ 2000 ~ 100-15.8 ~ 16-BN
1 Piece(s)

10 Days or more

1016-0 ~ 1005 ~ 5015.8 ~ 1641 ~ 199-
1 Piece(s)

10 Days or more

1016-0 ~ 100-15.8 ~ 1641 ~ 199BN
1 Piece(s)

10 Days or more

102040 ~ 2200 ~ 1005 ~ 8019.8 ~ 20--
1 Piece(s)

10 Days or more

102040 ~ 2200 ~ 100-19.8 ~ 20-BN
1 Piece(s)

10 Days or more

1020-0 ~ 1005 ~ 8019.8 ~ 2041 ~ 219-
1 Piece(s)

10 Days or more

1020-0 ~ 100-19.8 ~ 2041 ~ 219BN
1 Piece(s)

10 Days or more

102550 ~ 2600 ~ 1005 ~ 13024.8 ~ 25--
1 Piece(s)

10 Days or more

102550 ~ 2600 ~ 100-24.8 ~ 25-BN
1 Piece(s)

10 Days or more

1025-0 ~ 1005 ~ 13024.8 ~ 2551 ~ 259-
1 Piece(s)

10 Days or more

1025-0 ~ 100-24.8 ~ 2551 ~ 259BN
1 Piece(s)

10 Days or more

103070 ~ 2600 ~ 1005 ~ 13029.8 ~ 30--
1 Piece(s)

10 Days or more

103070 ~ 2600 ~ 100-29.8 ~ 30-BN
1 Piece(s)

10 Days or more

1030-0 ~ 1005 ~ 13029.8 ~ 3071 ~ 259-
1 Piece(s)

10 Days or more

1030-0 ~ 100-29.8 ~ 3071 ~ 259BN

Loading...

  1. 1
 

Basic Information

Product Type Standard Head Straight Oil groove No
With/without diameter of recess Yes How to mount With tap Applicable to joint or not No
Press-fit section designation method Static type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.