(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Leader Pins For Middle・Large Mold -Stepped Type-

Ejector Leader Pins For Middle・Large Mold -Stepped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGPDX30-[150-300/5]-[1,​2]
EGPDX40-[150-400/5]-[1,​2]
EGPDX50-[150-400/5]-[1,​2,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
R
(mm)
1 Piece(s)

12 Days or more

1030150 ~ 3001 ~ 2
1 Piece(s)

12 Days or more

1040150 ~ 4001 ~ 2
1 Piece(s)

12 Days or more

1050150 ~ 4001 ~ 3

Loading...

  1. 1
 

Basic Information

Product type For large molds both ends stepped type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.