(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Couplers For Cooling Pipe - Plugs【50-100 Pieces Per Package】 (Part Numbers)

High Couplers For Cooling Pipe - Plugs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on High Couplers For Cooling Pipe - Plugs see the sections below:

Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
Matching Sockets:Click here,Click here
The hexagonal wrench socket is penetrated.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
50PACK-JPL1
50PACK-JPL2
50PACK-JPL3
100PACK-JPL1
100PACK-JPL2
100PACK-JPL3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
Sales unit

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/850 packages

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/450 packages

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

103/850 packages

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/8100 packages

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/4100 packages

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

103/8100 packages

Loading...

  1. 1

Specifications

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
•Dimension Table
DD1Allen wrench hole
HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Imaged
Lℓ1Tapered thread
R (PT)
Part Number
PACKTypeNo.
10.914HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image6322091/850 PACK
100 PACK
JPL1
1434111/42
1837143/83
Matching sockets: MiSUMi's high couplers for cooling pipe KHSH•KHSM•KHSF•F120-KHSH•F120-KHSM•F120-KHSF•F120-MKHSH•F120-KHSHW Click here,Click here
                               Nitto's high couplers 20S□(EX. 20SH)•30S□•40S□
Use in normal pressure 980kPa (10kgf/cm2) or lower.   Guide for plugs Click here
 

Basic Information

Material Brass Connecting parts Female thread Heat proof 80℃
With/without valve No valve Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.