(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outside Rings For PL Exchange Type (Outer Corner Tapered Type) (Part Numbers)

Outside Rings For PL Exchange Type (Outer Corner Tapered Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Character Type: Concave character
•How Mount: Press-fit type
•Arrow Mark Depth: Default
•Outer Ring Corner Tapered
•Component: Outside ring only

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTDX-RT4
DTDX-RT5
DTDX-RT6
DTDX-RT8
DTDX-RT10
DTDX-RT12
DTDX-RT16
DTEX-RT4
DTEX-RT5
DTEX-RT6
DTEX-RT8
DTEX-RT10
DTEX-RT12
DTEX-RT16
DTFX-RT4
DTFX-RT5
DTFX-RT6
DTFX-RT8
DTFX-RT10
DTFX-RT12
DTFX-RT16
DTX-RT1M4-*
DTX-RT1M5-*
DTX-RT1M6-*
DTX-RT1M8-*
DTX-RT1M10-*
DTX-RT1M12-*
DTX-RT1M16-*
DTX-RT2M4-*-*
DTX-RT2M5-*-*
DTX-RT2M6-*-*
DTX-RT2M8-*-*
DTX-RT2M10-*-*
DTX-RT2M12-*-*
DTX-RT2M16-*-*
DTX-RT3M4-*-*-*
DTX-RT3M5-*-*-*
DTX-RT3M6-*-*-*
DTX-RT3M8-*-*-*
DTX-RT3M10-*-*-*
DTX-RT3M12-*-*-*
DTX-RT3M16-*-*-*
DTX-RT4-24
DTX-RT4M4-*-*-*-*
DTX-RT4M5-*-*-*-*
DTX-RT4M6-*-*-*-*
DTX-RT4M8-*-*-*-*
DTX-RT4M10-*-*-*-*
DTX-RT4M12-*-*-*-*
DTX-RT4M16-*-*-*-*
DTX-RT5-24
DTX-RT5M6-*-*-*-*-*
DTX-RT5M8-*-*-*-*-*
DTX-RT5M10-*-*-*-*-*
DTX-RT5M12-*-*-*-*-*
DTX-RT5M16-*-*-*-*-*
DTX-RT6-24
DTX-RT6M6-*-*-*-*-*-*
DTX-RT6M8-*-*-*-*-*-*
DTX-RT6M10-*-*-*-*-*-*
DTX-RT6M12-*-*-*-*-*-*
DTX-RT6M16-*-*-*-*-*-*
DTX-RT8-24
DTX-RT10-24
DTX-RT10M6-*-*-*-*-*-*-*-*-*-*
DTX-RT10M8-*-*-*-*-*-*-*-*-*-*
DTX-RT10M10-*-*-*-*-*-*-*-*-*-*
DTX-RT10M12-*-*-*-*-*-*-*-*-*-*
DTX-RT10M16-*-*-*-*-*-*-*-*-*-*
DTX-RT12-24
DTX-RT12M4-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M5-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M6-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M8-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M10-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M12-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT12M16-*-*-*-*-*-*-*-*-*-*-*-*
DTX-RT16-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSIndication mark Specified number of characters of outside ring Month indication D (Outer diameter)
(mm)
Year
(year)
Engraving character designation
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication4--
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication5--
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication6--
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication8--
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication10--
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication12--
1 Piece(s)Available

12 Days or more

10Month-10/11/12 indication16--
1 Piece(s)Available

8 Days or more

10Day (1st digit)--4--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--5--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--6--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--8--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--10--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--12--
1 Piece(s)Available

12 Days or more

10Day (1st digit)--16--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--4--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--5--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--6--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--8--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--10--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--12--
1 Piece(s)Available

12 Days or more

10Day (10th digit)--16--
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-4-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-5-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-16-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-4-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-5-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-16-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-4-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-5-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--424-
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-4-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-5-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--524-
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--624-
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--824-
1 Piece(s)Available

12 Days or more

-Year (4 years)--1024-
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--1224-
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-4-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-5-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-6-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-8-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-10-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-12-※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-16-※Designation by WOS
1 Piece(s)Available

12 Days or more

-Year (4 years)--1624-

Loading...

  1. 1
 

Basic Information

Character type Concave character How to mount Press-fit type Arrow mark depth Default
Outside ring outer corner tapered or not Yes Components Outside ring only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.