(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex Character Type Date Marked Pin Sets (Plate Side Exchange Type)

Convex Character Type Date Marked Pin Sets (Plate Side Exchange Type)

Click this image to zoom it.

  • Volume Discount

•Character Type: Convex character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Arrow Mark Depth: Default
•Year (year): 21

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DNC6
DNC8
DNC10
DTAAC6-25
DTAAC8-25
DTAAT3-25
DTAAT4-25
DTAAT5-25
DTAAT6-25
DTAAT8-25
DTBBC6-25
DTBBC8-25
DTBBC10-25
DTBBT4-25
DTBBT5-25
DTC-RC6
DTC-RC8
DTCC6
DTCC8
DTD-RC6
DTD-RC8
DTD-RC10
DTDC6
DTDC8
DTDC10
DTE-RC6
DTE-RC8
DTE-RC10
DTEC6
DTEC8
DTEC10
DTF-RC6
DTF-RC8
DTF-RC10
DTFC6
DTFC8
DTFC10
DTHC6-25
DTHC8-25
DTHC10-25
DTSC6-25
DTSC8-25
DTSC10-25
DYYC8-25
DYYC10-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCharacter type Inside arrow exchange Indication mark Outside ring outer corner tapered or not Components Month indication D (Outer diameter)
(mm)
Year
(year)
Applicable date marked outer diameter
(mm)
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typePlainNoInside arrow only---6
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typePlainNoInside arrow only---8
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typePlainNoInside arrow only---10
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear/MonthNoInside arrow + Outside ringX/Y/Z indication625-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear/MonthNoInside arrow + Outside ringX/Y/Z indication825-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ringX/Y/Z indication325-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ringX/Y/Z indication425-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ringX/Y/Z indication525-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ringX/Y/Z indication625-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ringX/Y/Z indication825-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear/MonthNoInside arrow + Outside ring10/11/12 indication625-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear/MonthNoInside arrow + Outside ring10/11/12 indication825-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear/MonthNoInside arrow + Outside ring10/11/12 indication1025-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ring10/11/12 indication425-
1 Piece(s)Available

12 Days

-Concave characterPlate side exchange typeYear/MonthYesInside arrow + Outside ring10/11/12 indication525-
1 Piece(s)Available

12 Days or more

10Convex character-MonthNoOutside ring onlyX/Y/Z indication6--
1 Piece(s)Available

12 Days or more

10Convex character-MonthNoOutside ring onlyX/Y/Z indication8--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeMonthNoInside arrow + Outside ringX/Y/Z indication6--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeMonthNoInside arrow + Outside ringX/Y/Z indication8--
1 Piece(s)Available

12 Days or more

10Convex character-MonthNoOutside ring only10/11/12 indication6--
1 Piece(s)Available

12 Days or more

10Convex character-MonthNoOutside ring only10/11/12 indication8--
1 Piece(s)Available

12 Days or more

10Convex character-MonthNoOutside ring only10/11/12 indication10--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeMonthNoInside arrow + Outside ring10/11/12 indication6--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeMonthNoInside arrow + Outside ring10/11/12 indication8--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeMonthNoInside arrow + Outside ring10/11/12 indication10--
1 Piece(s)Available

12 Days or more

10Convex character-Day (1st digit)NoOutside ring only-6--
1 Piece(s)Available

12 Days or more

10Convex character-Day (1st digit)NoOutside ring only-8--
1 Piece(s)Available

12 Days or more

10Convex character-Day (1st digit)NoOutside ring only-10--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (1st digit)NoInside arrow + Outside ring-6--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (1st digit)NoInside arrow + Outside ring-8--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (1st digit)NoInside arrow + Outside ring-10--
1 Piece(s)Available

12 Days or more

10Convex character-Day (10th digit)NoOutside ring only-6--
1 Piece(s)Available

12 Days or more

10Convex character-Day (10th digit)NoOutside ring only-8--
1 Piece(s)Available

12 Days or more

10Convex character-Day (10th digit)NoOutside ring only-10--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (10th digit)NoInside arrow + Outside ring-6--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (10th digit)NoInside arrow + Outside ring-8--
1 Piece(s)Available

12 Days or more

10Convex characterPlate side exchange typeDay (10th digit)NoInside arrow + Outside ring-10--
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (4 years)NoInside arrow + Outside ring-625-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (4 years)NoInside arrow + Outside ring-825-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (4 years)NoInside arrow + Outside ring-1025-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (6 years)NoInside arrow + Outside ring-625-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (6 years)NoInside arrow + Outside ring-825-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange typeYear (6 years)NoInside arrow + Outside ring-1025-
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange type-NoInside arrow only--258
1 Piece(s)Available

12 Days

-Convex characterPlate side exchange type-NoInside arrow only--2510
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCharacter type Inside arrow exchange Indication mark Outside ring outer corner tapered or not Components Month indication D (Outer diameter)
(mm)
Year
(year)
Applicable date marked outer diameter
(mm)

Loading...

  1. 1

Basic Information

How to mount Press-fit type Arrow mark depth Default

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.