(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inside Arrows For PL Exchange Type

Inside Arrows For PL Exchange Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Character Type: Concave character
•Inner Arrow Exchange: PL exchange type
•Component: Inside arrow only
•Year (year): 21

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DNX4
DNX5
DNX6
DNX8
DNX10
DNX12
DNX16
DNX20
DNXU4
DNXU5
DNXU6
DNXU8
DNXU10
DNXU12
DNXU16
DNXU20
DYMX4-**
DYMX5-**
DYMX6-**
DYMX8-**
DYMX10-**
DYMX12-**
DYMX16-**
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSIndication mark Arrow mark depth No. Engraving character designation
1 Piece(s)Available

8 Days or more

10PlainDefault4-
1 Piece(s)Available

8 Days or more

10PlainDefault5-
1 Piece(s)Available

8 Days or more

10PlainDefault6-
1 Piece(s)Available

8 Days or more

10PlainDefault8-
1 Piece(s)Available

8 Days or more

10PlainDefault10-
1 Piece(s)Available

8 Days or more

10PlainDefault12-
1 Piece(s)Available

8 Days or more

10PlainDefault16-
1 Piece(s)Available

8 Days or more

10PlainDefault20-
1 Piece(s)Available

8 Days or more

10PlainShallow4-
1 Piece(s)Available

8 Days or more

10PlainShallow5-
1 Piece(s)Available

8 Days or more

10PlainShallow6-
1 Piece(s)Available

8 Days or more

10PlainShallow8-
1 Piece(s)Available

8 Days or more

10PlainShallow10-
1 Piece(s)Available

8 Days or more

10PlainShallow12-
1 Piece(s)Available

8 Days or more

10PlainShallow16-
1 Piece(s)Available

8 Days or more

10PlainShallow20-
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault4※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault5※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault6※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault8※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault10※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault12※Designation by WOS
1 Piece(s)

12 Days or more

10Inside arrow character designationDefault16※Designation by WOS
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSIndication mark Arrow mark depth No. Engraving character designation

Loading...

  1. 1

Basic Information

Character type Concave character Inside arrow exchange PL exchange type Outside ring outer corner tapered or not No
Components Inside arrow only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.