(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Component: Inside arrow and Outside ring
•Year (year): 21
Part Number
Configured Part Number is shown.
-Heat-resistant・Removal tap Type
•The inside arrow & the outside ring can be replaced from the PL side (internal side of the die) without removing the plate.
•For more informationP.000
-Heat-resistant・Removal tap Type / Character Designation Type-
Engraving characters | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
•The inside arrow & the outside ring can be replaced from the PL side (internal side of the die) without removing the plate.
•For more informationP.000
SUS420
50~53HRC
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Part Number | - | Year | |
(Year・Month) | HDTBX16 | - | 18 |
(Year ) | HDTX 6 | - | 18 |
(Month) | HDTDX 4 | ||
( No-marking type ) | HDTNX 8 |
Part Number | - | Characters for engraving |
HDTMBX8 | - | AB |
| - | ①Characters for engraving | - | ②Characters for engraving | - | ③Characters for engraving | - | ④Characters for engraving | - | ⑤Characters for engraving | - | ⑥Characters for engraving | … | - | ⑫Characters for engraving | |||
HDTX 3M 6 | - | POM | - | PS | - | SAN | ||||||||||||
HDTX 5M 10 | - | PA | - | % | - | #+ | - | 0% | - | /% | (No character can be designated by ![]() | |||||||
HDTX 6M 16 | - | 10 | - | 20 | - | 30 | - | 40 | - | 50 | - | 60 | ||||||
HDTX12M 16 | - | 0 | - | 1 | - | 2 | - | 3 | - | 4 | - | 5 | … | - | F |
Specification
-Heat-resistant・Removal tap Type
■Year・Month Type
Indication | Outside rings divisions | Part Number | Year (Sales period) | ||
Type | D | ||||
Year・Month | ![]() | 12 uniform divisions | HDTBX | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 |
■Year Switching Type
Indication | Outside rings divisions | Part Number | Year (Sales period) | ||
Type | D | ||||
4 years type | ![]() | 12 uniform divisions | HDTX | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 | |||||
6 years type | ![]() | 12 uniform divisions | HDTXS | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 |
■Month・Day・No-marking Type
Indication | Outside rings divisions | Part Number | ||
Type | D | |||
Month | ![]() | 12 uniform divisions | HDTDX | 4 |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (1st digit) | ![]() | 12 uniform divisions | HDTEX | 4 |
5 | ||||
![]() | 10 uniform divisions | 6 | ||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (2nd digit) | ![]() | 12 uniform divisions | HDTFX | 4 |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day | ![]() | 31 uniform divisions | HDTGX | 16 |
No-marking | ![]() | 12 uniform divisions | HDTNX | 4 |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 |
-Heat-resistant・Removal tap Type/Character Designation Type-
■Inside Arrow Character Designation Type
Indication | Outside rings divisions | Part Number | Engraving characters (2 characters・Characters printed in blue in indications) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | D | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 characters ・Month | ![]() | 12 uniform divisions | HDTMBX | 4 |
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 |
Use # for - (minus), and % for
(space).
■Outside Ring Character Designation Type
Indication | |||||||
1M (1 place) | 2M (2 places) | 3M (3 places) | 4M (4 places) | 5M (5 places) | 6M (6 places) | 10M (10 places) | 12M (12 places) |
Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() Outside ring is divided equally among ten. | Engraving position![]() | Engraving position![]() Outside ring is divided equally among ten. | Engraving position![]() |
Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. |
Type | Indication | D | Engraving position①~⑫ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
HDTX | 1M 2M 3M | 4M 5M※ 6M※ | 10M※ 12M | 4 |
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 |
Use # for - (minus), and % for
(space).
●Dividing of outside rings
1M・2M・3M 4M・6M・12M | 12 uniform divisions | Two moved steel balls and six grooves are used because D4 and D5 are divided equally among twelve P.000 |
5M・10M | 10 uniform divisions |
※Not applicable to D4 and D5 of 5M, 6M and 10M.
Year(Year) | 25 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy