(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Nipples -Spanner Type-

Hose Nipples -Spanner Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hose Nipples -Spanner Type-
  • Hose Nipples -Spanner Type-
  • Hose Nipples -Spanner Type-
  • Volume Discount

•Material: Brass
•Connecting Part: Hose
•Includes Valve: No valve
•Shape: Straight
•Spanner Installation Section

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPL1-50
NPL1-100
NPL1-150
NPL2-50
NPL2-100
NPL2-150
NPL3-50
NPL3-100
NPL3-150
NPW1
NPW2
NPW3
Part NumberMinimum order quantityVolume DiscountDays to Ship R/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

1/850
1 Piece(s)Available

8 Days or more

1/8100
1 Piece(s)Available

8 Days or more

1/8150
1 Piece(s)Available

8 Days or more

1/450
1 Piece(s)Available

8 Days or more

1/4100
1 Piece(s)Available

8 Days or more

1/4150
1 Piece(s)Available

8 Days or more

3/850
1 Piece(s)Available

8 Days or more

3/8100
1 Piece(s)Available

8 Days or more

3/8150
1 Piece(s)Available

8 Days or more

1/838
1 Piece(s)Available

8 Days or more

1/438
1 Piece(s)Available

8 Days or more

3/848

Loading...

  1. 1
 

Basic Information

Material Brass Connecting parts Hose With/without valve No valve
Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.