(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Double Valves SP Couplers For Cooling -Sockets/Male Screw Type-

Double Valves SP Couplers For Cooling -Sockets/Male Screw Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connecting Part: Male thread
•Heat Proof: 120℃
•Includes Valve: Standard
•Shape: Straight

Brass C3604(C36000)(CU-ZN)

DOUBLE  VALVES  SP  COUPLERS  FOR  COOLING  -SOCKETS/MALE  SCREW  TYPE-:Related Image
Use SP coupler series for cooling matching with the diameter size of socket and plug.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F120-SF1
F120-SF2
F120-SF3
F120-SF4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRc/(PT)
(Nominal)
L (Length)
(mm)
Plug connector diameter
(mm)
1 Piece(s)Available

8 Days or more

101/84811
1 Piece(s)Available

8 Days or more

101/45814
1 Piece(s)Available

8 Days or more

103/86519
1 Piece(s)Available

8 Days or more

101/27223.5

Loading...

  1. 1

Specifications

DOUBLE  VALVES  SP  COUPLERS  FOR  COOLING  -SOCKETS/MALE  SCREW  TYPE-:Related Image
•Dimension Table
Matching
Plug
Plug connection partsLTwo opposite side
B1
Tapered female thread
Rc(PT)
Part Number
Hole diameter VND1TypeNo.
SP couplers
Tip diameter V=11
1115.32448141/8F120-SF
(Brass)
1
SP couplers
Tip diameter V=14
1417.52858191/42
SP couplers
Tip diameter V=19
19203565213/83
SP couplers
Tip diameter V=23.5
23.525.54572291/24
Matching plugs: MiSUMi's SP couplers for cooling F120-PM(Ex. F120-PM2)•SF120-PM•F120-PF(Ex. F120-PF2)•SF120-PF  Following• Click here
                          Nitto’s SP couplers □P(Ex. 3P)
Matching Joint Plug Connections Click here   Guide for Socket/Plug Click here
Keep water temperature under 120°C.
For SP couplers for cooling, there are automatic open/close valves in socket and plug respectively due to the structure of double valves.
 
 

Basic Information

Material Brass Connecting parts Male thread Heat proof 120℃
With/without valve Standard Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.