(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
•Connecting Part: Male thread
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SF120-MFTF2 |
SF120-MJTFF2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Plug connector diameter (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 10 | 8 | |
1 Piece(s) | Available | 8 Days or more | 10 | 9.4 |
Part Number |
---|
Loading...
Matching Plug | Plug connection parts | D2 | L | A | E | Allen side B | Tapered female thread Rc(PT) | Part Number | ||
V | D1 | Type | No. | |||||||
SUS-JPSH plug tip dia. V=8 | 8 | 18.5 | 21 | 46.5 | 27 | 15.25 | 17 | 1/4 | SF120-MFTF (Stainless steel) | 2 |
Matching Plug | Plug connection parts | D2 | L | Allen side B | d | Application Hoses | For hose | Part Number | |||
Hole diameter V | D1 | a | E | Type | No. | ||||||
SUS-JPLH plug tip dia. V=10.9 | 10.9 | 22.5 | 26 | 57 | 19 | 5 | 1/4 | 8.2 | 21 | SF120-MKHSH (Stainless steel) | 2 |
8 | 3/8 | 12 | 3 |
Matching Plug | Plug connection parts | L | E | Allen side B | Tapered female thread Rc (PT) | Part Number | ||
V | D1 | Type | No. | |||||
SUS-JPJH plug tip dia. V=9.4 | 9.4 | 17.5 | 41.5 | 15.5 | 17 | 1/4 | SF120-MJTFF (Stainless steel) | 2 |
Material | Stainless Steel | Connecting parts | Male thread | Heat proof | 120℃ |
---|---|---|---|---|---|
With/without valve | No valve | Shape | Straight | Spanner installation section | Yes |
Rc/(PT)(Nominal) | 1/4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy