(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Valveless TSP Couplers For Cooling -Sockets- (Part Numbers)

Valveless TSP Couplers For Cooling -Sockets-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Valveless TSP Couplers For Cooling -Sockets-
  • Valveless TSP Couplers For Cooling -Sockets-
  • Valveless TSP Couplers For Cooling -Sockets-
  • Volume Discount

•Material: Brass
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight

VALVELESS  TSP  COUPLERS  FOR  COOLING  -SOCKETS-:Related Image
Use TSP coupler series for cooling matching with the diameter size of socket and plug.
Brass C3604(C36000)(CU-ZN)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F120-TSF2
F120-TSF3
F120-TSF4
F120-TSH2
F120-TSH3
F120-TSH4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Spanner installation section Rc/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Male threadYes1/432
1 Piece(s)Available

8 Days or more

10Male threadYes3/835
1 Piece(s)Available

8 Days or more

10Male threadYes1/242
1 Piece(s)Available

8 Days or more

10HoseNo-55
1 Piece(s)Available

8 Days or more

10HoseNo-62
1 Piece(s)Available

8 Days or more

10HoseNo-74

Loading...

  1. 1
 

Basic Information

Material Brass Heat proof 120℃ With/without valve No valve
Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.