(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Brass
•Connecting Part: Female thread
•Includes Valve: No valve
•Shape: Straight
Part Number
Configured Part Number is shown.
LJPS1-40
Matching Sockets: Click here Brass C3604(C36000)(CU-ZN) Thread JIS B 0203 tapered thread for tubing R (PT) |
Through hexagonal hole for wrenching on both ends. The hex-wrench hole extends to a point mid-way from both ends. It is not fully pierced. Matching Sockets: Click here Brass C3604(C36000)(CU-ZN) Thread JIS B 0203 tapered thread for tubing R (PT) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Matching Sockets | To be connected to a socket | D1 | D2 | d | Tapered thread R(PT) | ℓ1 | Part Number | L | ||||
V | ℓ | Type | No. | |||||||||
Mold Coupler Series Socket hole diameter V=8 Common to all sizes | 8 | 15 | 12 | 10 | 6 | 1/8 | 9 |
| 1 | 100 110 120 130 140 150 200 | ||
14 | 13.2 | 1/4 | 11 | 2 | ||||||||
8 | 15 | 14 | 10 | 5 | 1/8 | 9 |
| 1 | 40~115 (5mm increments) | 120~200 (10mm increments) | ||
13.2 | 1/4 | 11 | 2 |
Material | Brass | Connecting parts | Female thread | With/without valve | No valve |
---|---|---|---|---|---|
Shape | Straight |
Please check the type/dimensions/specifications of the part LJPS1-40 in the Mold Couplers -Plugs/Long Type- series.
Part Number |
---|
LJPS1-115 |
LJPS1-120 |
LJPS1-130 |
LJPS1-45 |
LJPS1-50 |
LJPS1-55 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy