(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Links -Stroke Designation Type- (Part Numbers)

Tension Links -Stroke Designation Type-

Click this image to zoom it.

•Product Classification: Tension links
•Shape: Stroke designation type

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TLD19-S[15-130/5]-E[25-235/5]-T[40-140/5]-TS[70-290/1]
TLD19-S[15-130/5]-E[25-235/5]-TC[41-139/1]-TS[70-290/1]
TLD19-S[15-130/5]-EC[26-234/1]-T[40-140/5]-TS[70-290/1]
TLD19-S[15-130/5]-EC[26-234/1]-TC[41-139/1]-TS[70-290/1]
TLD19-SC[16-129/1]-E[25-235/5]-T[40-140/5]-TS[70-290/1]
TLD19-SC[16-129/1]-E[25-235/5]-TC[41-139/1]-TS[70-290/1]
TLD19-SC[16-129/1]-EC[26-234/1]-T[40-140/5]-TS[70-290/1]
TLD19-SC[16-129/1]-EC[26-234/1]-TC[41-139/1]-TS[70-290/1]
TLD25-S[15-135/5]-E[25-245/5]-T[40-140/5]-TS[80-300/1]
TLD25-S[15-135/5]-E[25-245/5]-TC[41-139/1]-TS[80-300/1]
TLD25-S[15-135/5]-EC[26-244/1]-T[40-140/5]-TS[80-300/1]
TLD25-S[15-135/5]-EC[26-244/1]-TC[41-139/1]-TS[80-300/1]
TLD25-SC[16-134/1]-E[25-245/5]-T[40-140/5]-TS[80-300/1]
TLD25-SC[16-134/1]-E[25-245/5]-TC[41-139/1]-TS[80-300/1]
TLD25-SC[16-134/1]-EC[26-244/1]-T[40-140/5]-TS[80-300/1]
TLD25-SC[16-134/1]-EC[26-244/1]-TC[41-139/1]-TS[80-300/1]
TLD32-S[25-140/5]-E[25-275/5]-T[50-180/5]-TS[105-350/1]
TLD32-S[25-140/5]-E[25-275/5]-TC[51-179/1]-TS[105-350/1]
TLD32-S[25-140/5]-EC[26-274/1]-T[50-180/5]-TS[105-350/1]
TLD32-S[25-140/5]-EC[26-274/1]-TC[51-179/1]-TS[105-350/1]
TLD32-SC[26-139/1]-E[25-275/5]-T[50-180/5]-TS[105-350/1]
TLD32-SC[26-139/1]-E[25-275/5]-TC[51-179/1]-TS[105-350/1]
TLD32-SC[26-139/1]-EC[26-274/1]-T[50-180/5]-TS[105-350/1]
TLD32-SC[26-139/1]-EC[26-274/1]-TC[51-179/1]-TS[105-350/1]
TLD38-S[25-150/5]-E[30-295/5]-T[50-185/5]-TS[115-375/1]
TLD38-S[25-150/5]-E[30-295/5]-TC[51-184/1]-TS[115-375/1]
TLD38-S[25-150/5]-EC[29-294/1]-T[50-185/5]-TS[115-375/1]
TLD38-S[25-150/5]-EC[29-294/1]-TC[51-184/1]-TS[115-375/1]
TLD38-SC[26-149/1]-E[30-295/5]-T[50-185/5]-TS[115-375/1]
TLD38-SC[26-149/1]-E[30-295/5]-TC[51-184/1]-TS[115-375/1]
TLD38-SC[26-149/1]-EC[29-294/1]-T[50-185/5]-TS[115-375/1]
TLD38-SC[26-149/1]-EC[29-294/1]-TC[51-184/1]-TS[115-375/1]
TLDH19-S[15-130/5]-E[25-235/5]-T[40-140/5]-TS[70-290/1]
TLDH19-S[15-130/5]-E[25-235/5]-TC[41-139/1]-TS[70-290/1]
TLDH19-S[15-130/5]-EC[26-234/1]-T[40-140/5]-TS[70-290/1]
TLDH19-S[15-130/5]-EC[26-234/1]-TC[41-139/1]-TS[70-290/1]
TLDH19-SC[16-129/1]-E[25-235/5]-T[40-140/5]-TS[70-290/1]
TLDH19-SC[16-129/1]-E[25-235/5]-TC[41-139/1]-TS[70-290/1]
TLDH19-SC[16-129/1]-EC[26-234/1]-T[40-140/5]-TS[70-290/1]
TLDH19-SC[16-129/1]-EC[26-234/1]-TC[41-139/1]-TS[70-290/1]
TLDH25-S[15-135/5]-E[25-245/5]-T[40-140/5]-TS[80-300/1]
TLDH25-S[15-135/5]-E[25-245/5]-TC[41-139/1]-TS[80-300/1]
TLDH25-S[15-135/5]-EC[26-244/1]-T[40-140/5]-TS[80-300/1]
TLDH25-S[15-135/5]-EC[26-244/1]-TC[41-139/1]-TS[80-300/1]
TLDH25-SC[16-134/1]-E[25-245/5]-T[40-140/5]-TS[80-300/1]
TLDH25-SC[16-134/1]-E[25-245/5]-TC[41-139/1]-TS[80-300/1]
TLDH25-SC[16-134/1]-EC[26-244/1]-T[40-140/5]-TS[80-300/1]
TLDH25-SC[16-134/1]-EC[26-244/1]-TC[41-139/1]-TS[80-300/1]
TLDH32-S[25-140/5]-E[25-275/5]-T[50-180/5]-TS[105-350/1]
TLDH32-S[25-140/5]-E[25-275/5]-TC[51-179/1]-TS[105-350/1]
TLDH32-S[25-140/5]-EC[26-274/1]-T[50-180/5]-TS[105-350/1]
TLDH32-S[25-140/5]-EC[26-274/1]-TC[51-179/1]-TS[105-350/1]
TLDH32-SC[26-139/1]-E[25-275/5]-T[50-180/5]-TS[105-350/1]
TLDH32-SC[26-139/1]-E[25-275/5]-TC[51-179/1]-TS[105-350/1]
TLDH32-SC[26-139/1]-EC[26-274/1]-T[50-180/5]-TS[105-350/1]
TLDH32-SC[26-139/1]-EC[26-274/1]-TC[51-179/1]-TS[105-350/1]
TLDH38-S[25-150/5]-E[30-295/5]-T[50-185/5]-TS[115-375/1]
TLDH38-S[25-150/5]-E[30-295/5]-TC[51-184/1]-TS[115-375/1]
TLDH38-S[25-150/5]-EC[29-294/1]-T[50-185/5]-TS[115-375/1]
TLDH38-S[25-150/5]-EC[29-294/1]-TC[51-184/1]-TS[115-375/1]
TLDH38-SC[26-149/1]-E[30-295/5]-T[50-185/5]-TS[115-375/1]
TLDH38-SC[26-149/1]-E[30-295/5]-TC[51-184/1]-TS[115-375/1]
TLDH38-SC[26-149/1]-EC[29-294/1]-T[50-185/5]-TS[115-375/1]
TLDH38-SC[26-149/1]-EC[29-294/1]-TC[51-184/1]-TS[115-375/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness
(mm)
A (Tension link width)
(mm)
S (Slotted hole pitch)
(mm)
E (Distance between two slotted holes)
(mm)
EC (E dimension alteration)
(mm)
SC (S dimension alteration)
(mm)
T (Slotted hole pitch)
(mm)
TC (T dimension alteration)
(mm)
TS (Pitch between two slotted holes)
(mm)
1 Piece(s)

10 Days or more

1091915 ~ 13025 ~ 235--40 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

1091915 ~ 13025 ~ 235---41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

1091915 ~ 130-26 ~ 234-40 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

1091915 ~ 130-26 ~ 234--41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

10919-25 ~ 235-16 ~ 12940 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

10919-25 ~ 235-16 ~ 129-41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

10919--26 ~ 23416 ~ 12940 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

10919--26 ~ 23416 ~ 129-41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

1092515 ~ 13525 ~ 245--40 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

1092515 ~ 13525 ~ 245---41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

1092515 ~ 135-26 ~ 244-40 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

1092515 ~ 135-26 ~ 244--41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

10925-25 ~ 245-16 ~ 13440 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

10925-25 ~ 245-16 ~ 134-41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

10925--26 ~ 24416 ~ 13440 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

10925--26 ~ 24416 ~ 134-41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

1093225 ~ 14025 ~ 275--50 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

1093225 ~ 14025 ~ 275---51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

1093225 ~ 140-26 ~ 274-50 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

1093225 ~ 140-26 ~ 274--51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

10932-25 ~ 275-26 ~ 13950 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

10932-25 ~ 275-26 ~ 139-51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

10932--26 ~ 27426 ~ 13950 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

10932--26 ~ 27426 ~ 139-51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

1093825 ~ 15030 ~ 295--50 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

1093825 ~ 15030 ~ 295---51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

1093825 ~ 150-29 ~ 294-50 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

1093825 ~ 150-29 ~ 294--51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

10938-30 ~ 295-26 ~ 14950 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

10938-30 ~ 295-26 ~ 149-51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

10938--29 ~ 29426 ~ 14950 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

10938--29 ~ 29426 ~ 149-51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

10161915 ~ 13025 ~ 235--40 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

10161915 ~ 13025 ~ 235---41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

10161915 ~ 130-26 ~ 234-40 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

10161915 ~ 130-26 ~ 234--41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

101619-25 ~ 235-16 ~ 12940 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

101619-25 ~ 235-16 ~ 129-41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

101619--26 ~ 23416 ~ 12940 ~ 140-70 ~ 290
1 Piece(s)

10 Days or more

101619--26 ~ 23416 ~ 129-41 ~ 13970 ~ 290
1 Piece(s)

10 Days or more

10162515 ~ 13525 ~ 245--40 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

10162515 ~ 13525 ~ 245---41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

10162515 ~ 135-26 ~ 244-40 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

10162515 ~ 135-26 ~ 244--41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

101625-25 ~ 245-16 ~ 13440 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

101625-25 ~ 245-16 ~ 134-41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

101625--26 ~ 24416 ~ 13440 ~ 140-80 ~ 300
1 Piece(s)

10 Days or more

101625--26 ~ 24416 ~ 134-41 ~ 13980 ~ 300
1 Piece(s)

10 Days or more

10163225 ~ 14025 ~ 275--50 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

10163225 ~ 14025 ~ 275---51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

10163225 ~ 140-26 ~ 274-50 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

10163225 ~ 140-26 ~ 274--51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

101632-25 ~ 275-26 ~ 13950 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

101632-25 ~ 275-26 ~ 139-51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

101632--26 ~ 27426 ~ 13950 ~ 180-105 ~ 350
1 Piece(s)

10 Days or more

101632--26 ~ 27426 ~ 139-51 ~ 179105 ~ 350
1 Piece(s)

10 Days or more

10163825 ~ 15030 ~ 295--50 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

10163825 ~ 15030 ~ 295---51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

10163825 ~ 150-29 ~ 294-50 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

10163825 ~ 150-29 ~ 294--51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

101638-30 ~ 295-26 ~ 14950 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

101638-30 ~ 295-26 ~ 149-51 ~ 184115 ~ 375
1 Piece(s)

10 Days or more

101638--29 ~ 29426 ~ 14950 ~ 185-115 ~ 375
1 Piece(s)

10 Days or more

101638--29 ~ 29426 ~ 149-51 ~ 184115 ~ 375
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness
(mm)
A (Tension link width)
(mm)
S (Slotted hole pitch)
(mm)
E (Distance between two slotted holes)
(mm)
EC (E dimension alteration)
(mm)
SC (S dimension alteration)
(mm)
T (Slotted hole pitch)
(mm)
TC (T dimension alteration)
(mm)
TS (Pitch between two slotted holes)
(mm)

Loading...

  1. 1

Basic Information

Product classification Tension links Shape Stroke designation type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.