(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Link Retainers - Retainer and Bolt, LKT Series

Tension Link Retainers - Retainer and Bolt, LKT Series

Click this image to zoom it.

  • Volume Discount

•Product Classification: Special retainers for tension link

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LKT10
LKT10-18
LKT13
LKT13-18
LKT16
LKT16-18
LKT20
LKT20-18
LKTB10
LKTB10-18
LKTB13
LKTB13-18
LKTB16
LKTB16-18
LKTB20
LKTB20-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (outer diameter of tension link retainer)
(mm)
Sales form L dimension
(mm)
1 Piece(s)Available

8 Days or more

1010Retainer + Bolt11
1 Piece(s)Available

8 Days or more

1010Retainer + Bolt18
1 Piece(s)Available

8 Days or more

1013Retainer + Bolt11
1 Piece(s)Available

8 Days or more

1013Retainer + Bolt18
1 Piece(s)Available

Same day

Stock

1016Retainer + Bolt11
1 Piece(s)Available

8 Days or more

1016Retainer + Bolt18
1 Piece(s)Available

8 Days or more

1020Retainer + Bolt11
1 Piece(s)Available

8 Days or more

1020Retainer + Bolt18
1 Piece(s)Available

8 Days or more

1010Retainer only11
1 Piece(s)Available

8 Days or more

1010Retainer only18
1 Piece(s)Available

8 Days or more

1013Retainer only11
1 Piece(s)Available

8 Days or more

1013Retainer only18
1 Piece(s)Available

8 Days or more

1016Retainer only11
1 Piece(s)Available

8 Days or more

1016Retainer only18
1 Piece(s)Available

8 Days or more

1020Retainer only11
1 Piece(s)Available

8 Days or more

1020Retainer only18
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (outer diameter of tension link retainer)
(mm)
Sales form L dimension
(mm)

Loading...

  1. 1

Basic Information

Product classification Special retainers for tension link With/without urethane in retainer No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.