(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Straight Pin Sets -Standard Installation Type-

Positioning Straight Pin Sets -Standard Installation Type-

Click this image to zoom it.

  • Positioning Straight Pin Sets -Standard Installation Type-
  • Positioning Straight Pin Sets -Standard Installation Type-
  • Positioning Straight Pin Sets -Standard Installation Type-
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Standard
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPNF10-7
TPNF10-13
TPNF10-[7,​13]
TPNF13-7
TPNF13-13
TPNF13-16
TPNF13-[7,​13,​16]
TPNF16-7
TPNF16-13
TPNF16-16
TPNF16-[7,​13,​16]
TPNF20-8
TPNF20-11
TPNF20-16
TPNF20-20
TPNF20-[8,​11,​16,​20]
TPNF25-11
TPNF25-13
TPNF25-20
TPNF25-25
TPNF25-[11,​13,​20,​25]
TPNF30-25
TPNF30-25
TPNFB10-7
TPNFB10-13
TPNFB10-[7,​13]
TPNFB13-7
TPNFB13-13
TPNFB13-16
TPNFB13-[7,​13,​16]
TPNFB16-7
TPNFB16-13
TPNFB16-16
TPNFB16-[7,​13,​16]
TPNFB20-8
TPNFB20-11
TPNFB20-16
TPNFB20-20
TPNFB20-[8,​11,​16,​20]
TPNFB25-11
TPNFB25-13
TPNFB25-20
TPNFB25-25
TPNFB25-[11,​13,​20,​25]
TPNFB30-25
TPNFB30-25
TPNFP10-7
TPNFP10-13
TPNFP10-[7,​13]
TPNFP13-7
TPNFP13-13
TPNFP13-16
TPNFP13-[7,​13,​16]
TPNFP16-7
TPNFP16-13
TPNFP16-16
TPNFP16-[7,​13,​16]
TPNFP20-8
TPNFP20-11
TPNFP20-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Alterations D (Outer diameter)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No107
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No1013
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes107 ~ 13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No137
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No1313
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No1316
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes137 ~ 16
1 Piece(s)Available

Same day

Stock

10[Set] Set (Pin + Bushing)No167
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No1613
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No1616
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes167 ~ 16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No208
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2011
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2016
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2020
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes208 ~ 20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2511
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2513
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2520
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2525
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes2511 ~ 25
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes3025
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No3025
1 Piece(s)Available

8 Days or more

10BushingNo107
1 Piece(s)Available

8 Days or more

10BushingNo1013
1 Piece(s)

8 Days or more

10BushingYes107 ~ 13
1 Piece(s)Available

8 Days or more

10BushingNo137
1 Piece(s)Available

8 Days or more

10BushingNo1313
1 Piece(s)Available

8 Days or more

10BushingNo1316
1 Piece(s)

8 Days or more

10BushingYes137 ~ 16
1 Piece(s)Available

8 Days or more

10BushingNo167
1 Piece(s)Available

8 Days or more

10BushingNo1613
1 Piece(s)Available

8 Days or more

10BushingNo1616
1 Piece(s)

8 Days or more

10BushingYes167 ~ 16
1 Piece(s)Available

8 Days or more

10BushingNo208
1 Piece(s)Available

8 Days or more

10BushingNo2011
1 Piece(s)Available

8 Days or more

10BushingNo2016
1 Piece(s)Available

8 Days or more

10BushingNo2020
1 Piece(s)

8 Days or more

10BushingYes208 ~ 20
1 Piece(s)Available

8 Days or more

10BushingNo2511
1 Piece(s)Available

8 Days or more

10BushingNo2513
1 Piece(s)Available

8 Days or more

10BushingNo2520
1 Piece(s)Available

8 Days or more

10BushingNo2525
1 Piece(s)

8 Days or more

10BushingYes2511 ~ 25
1 Piece(s)

8 Days or more

10BushingYes3025
1 Piece(s)Available

8 Days or more

10BushingNo3025
1 Piece(s)Available

8 Days or more

10PinNo107
1 Piece(s)Available

8 Days or more

10PinNo1013
1 Piece(s)

8 Days or more

10PinYes107 ~ 13
1 Piece(s)Available

8 Days or more

10PinNo137
1 Piece(s)Available

8 Days or more

10PinNo1313
1 Piece(s)Available

8 Days or more

10PinNo1316
1 Piece(s)

8 Days or more

10PinYes137 ~ 16
1 Piece(s)Available

8 Days or more

10PinNo167
1 Piece(s)Available

8 Days or more

10PinNo1613
1 Piece(s)Available

8 Days or more

10PinNo1616
1 Piece(s)

8 Days or more

10PinYes167 ~ 16
1 Piece(s)Available

8 Days or more

10PinNo208
1 Piece(s)Available

8 Days or more

10PinNo2011
1 Piece(s)Available

8 Days or more

10PinNo2016
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Alterations D (Outer diameter)
(mm)
E (Convex length)
(mm)

Loading...

Basic Information

Shape type Pin Tapered or straight Straight shape Mounting type Standard
Ext. dia./External tolerance +0.005/0 Clearance of straight shape 0 to 0.010 Concentricity of straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.