(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gate Extension Bushings

Pin Gate Extension Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gate Extension Bushings
  • Pin Gate Extension Bushings

For complete product overview and details on Pin Gate Extension Bushings see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGEH6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGEH6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGEH8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGEH8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGEH10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGEH10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGEH13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGEH13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
PGEHR6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGEHR6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGEHR8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGEHR8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGEHR10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGEHR10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGEHR13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGEHR13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
PGEHS6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGEHS6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGEHS8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGEHS8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGEHS10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGEHS10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGEHS13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGEHS13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
PGEN6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGEN6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGEN8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGEN8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGEN10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGEN10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGEN13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGEN13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
PGENR6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGENR6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGENR8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGENR8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGENR10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGENR10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGENR13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGENR13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
PGENS6-[10-40/0.1]-V[1.5-2.5/0.5]-A[1-2/1]
PGENS6-[10-40/0.1]-VC[1.5-3.5/0.1]-A[1-2/1]
PGENS8-[10-40/0.1]-V[2-3.5/0.5]-A[1-3/1]
PGENS8-[10-40/0.1]-VC[1.5-5/0.1]-A[1-3/1]
PGENS10-[10-40/0.1]-V[3-5/0.5]-A[1-3/1]
PGENS10-[10-40/0.1]-VC[1.5-7/0.1]-A[1-3/1]
PGENS13-[10-40/0.1]-V[4.5-7/0.5]-A[1-3/1]
PGENS13-[10-40/0.1]-VC[1.5-6.9/0.1]-A[1-3/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Material D (Outer diameter)
(mm)
A (Taper angle)
(mm)
L (L dimension)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Head typeSKH5161 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Head typeSKH5161 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Head typeSKH5181 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Head typeSKH5181 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Head typeSKH51101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Head typeSKH51101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Head typeSKH51131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Head typeSKH51131 ~ 310 ~ 40-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH5161 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH5161 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH5181 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH5181 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH51101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH51101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH51131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeSKH51131 ~ 310 ~ 40-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10Headless typeSKH5161 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Headless typeSKH5161 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Headless typeSKH5181 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Headless typeSKH5181 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Headless typeSKH51101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Headless typeSKH51101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Headless typeSKH51131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Headless typeSKH51131 ~ 310 ~ 40-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10Head typeNAK8061 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Head typeNAK8061 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Head typeNAK8081 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Head typeNAK8081 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Head typeNAK80101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Head typeNAK80101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Head typeNAK80131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Head typeNAK80131 ~ 310 ~ 40-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK8061 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK8061 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK8081 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK8081 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK80101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK80101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK80131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Head type・Reverse tapered typeNAK80131 ~ 310 ~ 40-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10Headless typeNAK8061 ~ 210 ~ 401.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Headless typeNAK8061 ~ 210 ~ 40-1.5 ~ 3.5
1 Piece(s)

10 Days or more

10Headless typeNAK8081 ~ 310 ~ 402 ~ 3.5-
1 Piece(s)

10 Days or more

10Headless typeNAK8081 ~ 310 ~ 40-1.5 ~ 5
1 Piece(s)

10 Days or more

10Headless typeNAK80101 ~ 310 ~ 403 ~ 5-
1 Piece(s)

10 Days or more

10Headless typeNAK80101 ~ 310 ~ 40-1.5 ~ 7
1 Piece(s)

10 Days or more

10Headless typeNAK80131 ~ 310 ~ 404.5 ~ 7-
1 Piece(s)

10 Days or more

10Headless typeNAK80131 ~ 310 ~ 40-1.5 ~ 6.9

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.