(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-

Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-

Click this image to zoom it.

  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-

•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGH1A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGH1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGH1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGH1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGH1A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGH1A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGH1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGH2A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]
PGH2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]
PGH2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]
PGH2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]
PGH2A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]
PGH2A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]
PGH2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]
PGH3A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]-S[1-45/1]
PGH3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGH3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGH3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGH3A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGH3A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGH3A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGH4A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGH4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGH4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGH4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGH4A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGH4A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGH4A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGH5A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]
PGH5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]
PGH5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]
PGH5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGH5A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGH5A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGH5A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGHZ1A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGHZ1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGHZ1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGHZ1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGHZ1A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHZ1A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHZ1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHZ2A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]
PGHZ2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]
PGHZ2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]
PGHZ2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]
PGHZ2A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]
PGHZ2A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]
PGHZ2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]
PGHZ3A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-B[3-5/0.01]-C[0.2-0.4/0.1]-S[1-45/1]
PGHZ3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGHZ3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-K[20,​30]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHZ3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHZ3A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGHZ3A6-[15-60/0.01]-P[1,​1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGHZ3A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip type Tip shape P dimension tolerance Tip straight tolerance D (Outer diameter)
(mm)
A (Taper angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.221 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5--1.3 ~ 1.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.9--2 ~ 2.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.5--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.221 ~ 33 ~ 5-20 ~ 306 ~ 200.3 ~ 0.5---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.22.51 ~ 34 ~ 6-20 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.231 ~ 35 ~ 9-20 ~ 3010 ~ 400.5 ~ 0.9---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.241 ~ 35 ~ 30-20 ~ 3010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.251 ~ 35 ~ 35-20 ~ 3015 ~ 600.8 ~ 1.5---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.261 ~ 35 ~ 50-20 ~ 3015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.281 ~ 35 ~ 50-20 ~ 3015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.221 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.9-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.5-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.6-1 ~ 50-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.6-1 ~ 60-
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.221 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.50.4 ~ 0.8--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.60.6 ~ 1--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.90.8 ~ 1.5--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.20.8 ~ 1.5--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.51 ~ 2--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.61.5 ~ 3--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.62 ~ 4--
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.221 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.9---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.5---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0521 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5--1.3 ~ 1.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.052.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0531 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.9--2 ~ 2.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0541 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.5--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0561 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0581 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0521 ~ 33 ~ 5-20 ~ 306 ~ 200.3 ~ 0.5---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.052.51 ~ 34 ~ 6-20 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0531 ~ 35 ~ 9-20 ~ 3010 ~ 400.5 ~ 0.9---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0541 ~ 35 ~ 30-20 ~ 3010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0551 ~ 35 ~ 35-20 ~ 3015 ~ 600.8 ~ 1.5---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0561 ~ 35 ~ 50-20 ~ 3015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0581 ~ 35 ~ 50-20 ~ 3015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0521 ~ 33 ~ 50.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.052.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0531 ~ 35 ~ 90.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.9-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0541 ~ 35 ~ 300.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 3015 ~ 600.8 ~ 1.5-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0561 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601 ~ 1.6-1 ~ 50-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0581 ~ 35 ~ 500.5 ~ 1.520 ~ 3015 ~ 601.2 ~ 1.6-1 ~ 60-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip type Tip shape P dimension tolerance Tip straight tolerance D (Outer diameter)
(mm)
A (Taper angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)

Loading...

  1. 1

Basic Information

Material SKH51 Shape Normal type Tip step shape SR
D dimension tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.