(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -Reversible Locating Ring/Bolt Type-

Locating Rings -Reversible Locating Ring/Bolt Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Compatible Sprue Type: Bolt stopper type
•Locating Ring Type: Reversible type
•No. of bolts: 4 holes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRBW100
LRBW100-16
LRBW120
LRBW120-16
LRBW130
LRBW130-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
t (Height)
(mm)
1 Piece(s)Available

8 Days or more

1010014
1 Piece(s)Available

8 Days or more

1010016
1 Piece(s)Available

8 Days or more

1012014
1 Piece(s)Available

8 Days or more

1012016
1 Piece(s)Available

8 Days or more

1013014
1 Piece(s)Available

8 Days or more

1013016

Loading...

  1. 1
 

Basic Information

Applicable sprue type Bolt stopper type Locating ring type Reversible type No. of bolts 4 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.