(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -Large Diameter Type-

Locating Rings -Large Diameter Type-
  • Volume Discount

•Compatible Sprue Type: Bolt stopper type
•Locating Ring Type: Large diameter type
•No. of bolts: 2 holes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRK100
LRK120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10120

Loading...

  1. 1
 

Basic Information

Applicable sprue type Bolt stopper type Locating ring type Large diameter type No. of bolts 2 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.