(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Change Pins -For Fixed Side Type-

Runner Change Pins -For Fixed Side Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RCPK8-I-B[1,​1.25,​1.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK8-I-B[1,​1.25,​1.5]-LC[15-49.9/0.1]
RCPK8-I-C2-[15,​20,​25,​30,​35,​40,​50]
RCPK8-I-C2-LC[15-49.9/0.1]
RCPK8-K-B[1,​1.25,​1.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK8-K-B[1,​1.25,​1.5]-LC[15-49.9/0.1]
RCPK8-K-C2-[15,​20,​25,​30,​35,​40,​50]
RCPK8-K-C2-LC[15-49.9/0.1]
RCPK8-L-B[1,​1.25,​1.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK8-L-B[1,​1.25,​1.5]-LC[15-49.9/0.1]
RCPK8-L-C2-[15,​20,​25,​30,​35,​40,​50]
RCPK8-L-C2-LC[15-49.9/0.1]
RCPK8-N-[15,​20,​25,​30,​35,​40,​50]
RCPK8-N-LC[15-49.9/0.1]
RCPK8-T-B[1,​1.25,​1.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK8-T-B[1,​1.25,​1.5]-LC[15-49.9/0.1]
RCPK8-T-C2-[15,​20,​25,​30,​35,​40,​50]
RCPK8-T-C2-LC[15-49.9/0.1]
RCPK10-I-A3-[15,​20,​25,​30,​35,​40,​50]
RCPK10-I-A3-LC[15-49.9/0.1]
RCPK10-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-LC[15-49.9/0.1]
RCPK10-I-C[2,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-I-C[2,​2.5]-LC[15-49.9/0.1]
RCPK10-K-A3-[15,​20,​25,​30,​35,​40,​50]
RCPK10-K-A3-LC[15-49.9/0.1]
RCPK10-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-LC[15-49.9/0.1]
RCPK10-K-C[2,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-K-C[2,​2.5]-LC[15-49.9/0.1]
RCPK10-L-A3-[15,​20,​25,​30,​35,​40,​50]
RCPK10-L-A3-LC[15-49.9/0.1]
RCPK10-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-LC[15-49.9/0.1]
RCPK10-L-C[2,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-L-C[2,​2.5]-LC[15-49.9/0.1]
RCPK10-N-[15,​20,​25,​30,​35,​40,​50]
RCPK10-N-LC[15-49.9/0.1]
RCPK10-T-A3-[15,​20,​25,​30,​35,​40,​50]
RCPK10-T-A3-LC[15-49.9/0.1]
RCPK10-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-LC[15-49.9/0.1]
RCPK10-T-C[2,​2.5]-[15,​20,​25,​30,​35,​40,​50]
RCPK10-T-C[2,​2.5]-LC[15-49.9/0.1]
RCPK13-I-A[3,​4]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-I-A[3,​4]-LC[15-59.9/0.1]
RCPK13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-LC[15-59.9/0.1]
RCPK13-I-C[2,​2.5,​3]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-I-C[2,​2.5,​3]-LC[15-59.9/0.1]
RCPK13-K-A[3,​4]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-K-A[3,​4]-LC[15-59.9/0.1]
RCPK13-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-LC[15-59.9/0.1]
RCPK13-K-C[2,​2.5,​3]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-K-C[2,​2.5,​3]-LC[15-59.9/0.1]
RCPK13-L-A[3,​4]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-L-A[3,​4]-LC[15-59.9/0.1]
RCPK13-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[15,​20,​25,​30,​35,​40,​50,​60]
RCPK13-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-LC[15-59.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Outer diameter)
(mm)
A (Groove width, Runner groove, Shape A)
(mm)
B (Semicircle, Runner groove, Shape B)
(mm)
C (Virtual circle diameter, Runner groove, Shape C)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10I8-1 ~ 1.5-15 ~ 50-
1 Piece(s)

9 Days or more

10I8-1 ~ 1.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10I8--215 ~ 50-
1 Piece(s)

9 Days or more

10I8--2-15 ~ 49.9
1 Piece(s)

9 Days or more

10K8-1 ~ 1.5-15 ~ 50-
1 Piece(s)

9 Days or more

10K8-1 ~ 1.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10K8--215 ~ 50-
1 Piece(s)

9 Days or more

10K8--2-15 ~ 49.9
1 Piece(s)

9 Days or more

10L8-1 ~ 1.5-15 ~ 50-
1 Piece(s)

9 Days or more

10L8-1 ~ 1.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10L8--215 ~ 50-
1 Piece(s)

9 Days or more

10L8--2-15 ~ 49.9
1 Piece(s)

9 Days or more

10N8---15 ~ 50-
1 Piece(s)

9 Days or more

10N8----15 ~ 49.9
1 Piece(s)

9 Days or more

10T8-1 ~ 1.5-15 ~ 50-
1 Piece(s)

9 Days or more

10T8-1 ~ 1.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10T8--215 ~ 50-
1 Piece(s)

9 Days or more

10T8--2-15 ~ 49.9
1 Piece(s)

10 Days or more

10I103--15 ~ 50-
1 Piece(s)

10 Days or more

10I103---15 ~ 49.9
1 Piece(s)

10 Days or more

10I10-1 ~ 2.5-15 ~ 50-
1 Piece(s)

10 Days or more

10I10-1 ~ 2.5--15 ~ 49.9
1 Piece(s)

10 Days or more

10I10--2 ~ 2.515 ~ 50-
1 Piece(s)

10 Days or more

10I10--2 ~ 2.5-15 ~ 49.9
1 Piece(s)

9 Days or more

10K103--15 ~ 50-
1 Piece(s)

9 Days or more

10K103---15 ~ 49.9
1 Piece(s)

9 Days or more

10K10-1 ~ 2.5-15 ~ 50-
1 Piece(s)

9 Days or more

10K10-1 ~ 2.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10K10--2 ~ 2.515 ~ 50-
1 Piece(s)

9 Days or more

10K10--2 ~ 2.5-15 ~ 49.9
1 Piece(s)

9 Days or more

10L103--15 ~ 50-
1 Piece(s)

9 Days or more

10L103---15 ~ 49.9
1 Piece(s)

9 Days or more

10L10-1 ~ 2.5-15 ~ 50-
1 Piece(s)

9 Days or more

10L10-1 ~ 2.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10L10--2 ~ 2.515 ~ 50-
1 Piece(s)

9 Days or more

10L10--2 ~ 2.5-15 ~ 49.9
1 Piece(s)

9 Days or more

10N10---15 ~ 50-
1 Piece(s)

9 Days or more

10N10----15 ~ 49.9
1 Piece(s)

9 Days or more

10T103--15 ~ 50-
1 Piece(s)

9 Days or more

10T103---15 ~ 49.9
1 Piece(s)

9 Days or more

10T10-1 ~ 2.5-15 ~ 50-
1 Piece(s)

9 Days or more

10T10-1 ~ 2.5--15 ~ 49.9
1 Piece(s)

9 Days or more

10T10--2 ~ 2.515 ~ 50-
1 Piece(s)

9 Days or more

10T10--2 ~ 2.5-15 ~ 49.9
1 Piece(s)

9 Days or more

10I133 ~ 4--15 ~ 60-
1 Piece(s)

9 Days or more

10I133 ~ 4---15 ~ 59.9
1 Piece(s)

9 Days or more

10I13-1 ~ 3-15 ~ 60-
1 Piece(s)

9 Days or more

10I13-1 ~ 3--15 ~ 59.9
1 Piece(s)

9 Days or more

10I13--2 ~ 315 ~ 60-
1 Piece(s)

9 Days or more

10I13--2 ~ 3-15 ~ 59.9
1 Piece(s)

9 Days or more

10K133 ~ 4--15 ~ 60-
1 Piece(s)

9 Days or more

10K133 ~ 4---15 ~ 59.9
1 Piece(s)

9 Days or more

10K13-1 ~ 3-15 ~ 60-
1 Piece(s)

9 Days or more

10K13-1 ~ 3--15 ~ 59.9
1 Piece(s)

9 Days or more

10K13--2 ~ 315 ~ 60-
1 Piece(s)

9 Days or more

10K13--2 ~ 3-15 ~ 59.9
1 Piece(s)

9 Days or more

10L133 ~ 4--15 ~ 60-
1 Piece(s)

9 Days or more

10L133 ~ 4---15 ~ 59.9
1 Piece(s)

9 Days or more

10L13-1 ~ 3-15 ~ 60-
1 Piece(s)

9 Days or more

10L13-1 ~ 3--15 ~ 59.9

Loading...

 

Basic Information

Product type For fixed side type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.