(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Pins For Runner Flow

Adjustable Pins For Runner Flow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Pins For Runner Flow
  • Adjustable Pins For Runner Flow
  • Adjustable Pins For Runner Flow

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RFAL8-I-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3
RFAL8-I-C2-[15-50/0.1]-F[8-30/0.1]-P3
RFAL8-N-[15-50/0.1]-F[8-30/0.1]-P3
RFAL8-Y-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3
RFAL8-Y-C2-[15-50/0.1]-F[8-30/0.1]-P3
RFAL10-I-A3-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-I-B[1,​1.25,​1.5,​1.75,​2]-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-I-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-N-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-Y-A3-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-Y-B[1,​1.25,​1.5,​1.75,​2]-[15-50/0.1]-F[8-30/0.1]-P4
RFAL10-Y-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4
RFAL13-I-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-I-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-N-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-Y-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-Y-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL13-Y-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]
RFAL16-I-A[3,​4,​5,​6]-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-I-C[2,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-N-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-Y-A[3,​4]-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-Y-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[12-30/0.1]-P8
RFAL16-Y-C[2,​2.5,​3]-[20-60/0.1]-F[12-30/0.1]-P8
RFAN8-I-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3
RFAN8-I-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3
RFAN8-I-C2-[20,​25,​30,​35,​40,​50]-P3
RFAN8-I-C2-LC[20-49.9/0.1]-P3
RFAN8-N-[20,​25,​30,​35,​40,​50]-P3
RFAN8-N-LC[20-49.9/0.1]-P3
RFAN8-Y-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3
RFAN8-Y-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3
RFAN8-Y-C2-[20,​25,​30,​35,​40,​50]-P3
RFAN8-Y-C2-LC[20-49.9/0.1]-P3
RFAN10-I-A3-[20,​25,​30,​35,​40,​50]-P4
RFAN10-I-A3-LC[20-49.9/0.1]-P4
RFAN10-I-B[1,​1.25,​1.5,​1.75,​2]-[20,​25,​30,​35,​40,​50]-P4
RFAN10-I-B[1,​1.25,​1.5,​1.75,​2]-LC[20-49.9/0.1]-P4
RFAN10-I-C[2,​2.5]-[20,​25,​30,​35,​40,​50]-P4
RFAN10-I-C[2,​2.5]-LC[20-49.9/0.1]-P4
RFAN10-N-[20,​25,​30,​35,​40,​50]-P4
RFAN10-N-LC[20-49.9/0.1]-P4
RFAN10-Y-A3-[20,​25,​30,​35,​40,​50]-P4
RFAN10-Y-A3-LC[20-49.9/0.1]-P4
RFAN10-Y-B[1,​1.25,​1.5,​1.75,​2]-[20,​25,​30,​35,​40,​50]-P4
RFAN10-Y-B[1,​1.25,​1.5,​1.75,​2]-LC[20-49.9/0.1]-P4
RFAN10-Y-C[2,​2.5]-[20,​25,​30,​35,​40,​50]-P4
RFAN10-Y-C[2,​2.5]-LC[20-49.9/0.1]-P4
RFAN13-I-A[3,​4]-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]
RFAN13-I-A[3,​4]-LC[20-59.9/0.1]-P[5,​6]
RFAN13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]
RFAN13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-LC[20-59.9/0.1]-P[5,​6]
RFAN13-I-C[2,​2.5,​3]-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]
RFAN13-I-C[2,​2.5,​3]-LC[20-59.9/0.1]-P[5,​6]
RFAN13-N-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]
RFAN13-N-LC[20-59.9/0.1]-P[5,​6]
RFAN13-Y-A[3,​4]-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]
RFAN13-Y-A[3,​4]-LC[20-59.9/0.1]-P[5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Runner flow rate adjustment pin diameter)
(mm)
Top shape Dimension designation type A (Groove width, Runner groove, Shape A)
(mm)
B (Semicircle, Runner groove, Shape B)
(mm)
C (Virtual circle diameter, Runner groove, Shape C)
(mm)
F (Ejector pin guide length)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
P (Inner diameter)
(mm)
1 Piece(s)

9 Days or more

108IL dimension designation-1 ~ 1.5-8 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

108IL dimension designation--28 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

108NL dimension designation---8 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

108YL dimension designation-1 ~ 1.5-8 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

108YL dimension designation--28 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

1010IL dimension designation3--8 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010IL dimension designation-1 ~ 2-8 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010IL dimension designation--2 ~ 2.58 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010NL dimension designation---8 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension designation3--8 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension designation-1 ~ 2-8 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension designation--2 ~ 2.58 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

1013IL dimension designation3 ~ 4--10 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension designation-1 ~ 3-10 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension designation--2 ~ 310 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013NL dimension designation---10 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013YL dimension designation3 ~ 4--10 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013YL dimension designation-1 ~ 2.5-10 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013YL dimension designation--2 ~ 310 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1016IL dimension designation3 ~ 6--12 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016IL dimension designation-1 ~ 4-12 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016IL dimension designation--2 ~ 412 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016NL dimension designation---12 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016YL dimension designation3 ~ 4--12 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016YL dimension designation-1 ~ 2.5-12 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

1016YL dimension designation--2 ~ 312 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

108IL dimension selection-1 ~ 1.5--20 ~ 50-3
1 Piece(s)

9 Days or more

108IL dimension selection-1 ~ 1.5---20 ~ 49.93
1 Piece(s)

9 Days or more

108IL dimension selection--2-20 ~ 50-3
1 Piece(s)

9 Days or more

108IL dimension selection--2--20 ~ 49.93
1 Piece(s)

9 Days or more

108NL dimension selection----20 ~ 50-3
1 Piece(s)

9 Days or more

108NL dimension selection-----20 ~ 49.93
1 Piece(s)

9 Days or more

108YL dimension selection-1 ~ 1.5--20 ~ 50-3
1 Piece(s)

9 Days or more

108YL dimension selection-1 ~ 1.5---20 ~ 49.93
1 Piece(s)

9 Days or more

108YL dimension selection--2-20 ~ 50-3
1 Piece(s)

9 Days or more

108YL dimension selection--2--20 ~ 49.93
1 Piece(s)

9 Days or more

1010IL dimension selection3---20 ~ 50-4
1 Piece(s)

9 Days or more

1010IL dimension selection3----20 ~ 49.94
1 Piece(s)

9 Days or more

1010IL dimension selection-1 ~ 2--20 ~ 50-4
1 Piece(s)

9 Days or more

1010IL dimension selection-1 ~ 2---20 ~ 49.94
1 Piece(s)

9 Days or more

1010IL dimension selection--2 ~ 2.5-20 ~ 50-4
1 Piece(s)

9 Days or more

1010IL dimension selection--2 ~ 2.5--20 ~ 49.94
1 Piece(s)

9 Days or more

1010NL dimension selection----20 ~ 50-4
1 Piece(s)

9 Days or more

1010NL dimension selection-----20 ~ 49.94
1 Piece(s)

9 Days or more

1010YL dimension selection3---20 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension selection3----20 ~ 49.94
1 Piece(s)

9 Days or more

1010YL dimension selection-1 ~ 2--20 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension selection-1 ~ 2---20 ~ 49.94
1 Piece(s)

9 Days or more

1010YL dimension selection--2 ~ 2.5-20 ~ 50-4
1 Piece(s)

9 Days or more

1010YL dimension selection--2 ~ 2.5--20 ~ 49.94
1 Piece(s)

9 Days or more

1013IL dimension selection3 ~ 4---20 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension selection3 ~ 4----20 ~ 59.95 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension selection-1 ~ 3--20 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension selection-1 ~ 3---20 ~ 59.95 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension selection--2 ~ 3-20 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013IL dimension selection--2 ~ 3--20 ~ 59.95 ~ 6
1 Piece(s)

9 Days or more

1013NL dimension selection----20 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013NL dimension selection-----20 ~ 59.95 ~ 6
1 Piece(s)

9 Days or more

1013YL dimension selection3 ~ 4---20 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

1013YL dimension selection3 ~ 4----20 ~ 59.95 ~ 6

Loading...

 

Basic Information

Flow quantity adjustable pin type Pin

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.