(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Change Pins -For Ejector Pins ・L Dimension Selection Type_L Dimension Designation Type-

Runner Change Pins -For Ejector Pins ・L Dimension Selection Type_L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RCPL8-I-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-I-C2-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-K-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-K-C2-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-L-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-L-C2-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-N-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-T-B[1,​1.25,​1.5]-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL8-T-C2-[15-50/0.1]-F[8-30/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPL10-I-A3-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-I-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-K-A3-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-K-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-L-A3-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-L-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-N-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-T-A3-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL10-T-C[2,​2.5]-[15-50/0.1]-F[8-30/0.1]-P4-G[0,​1,​2,​3,​4,​5]
RCPL13-I-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-I-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-K-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-K-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-L-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-L-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-N-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-T-A[3,​4]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL13-T-C[2,​2.5,​3]-[20-60/0.1]-F[10-30/0.1]-P[5,​6]-G[0,​1,​2,​3,​4,​5]
RCPL16-I-A[3,​4,​5,​6]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-I-C[2,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-K-A[3,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-K-C[2,​2.5,​3]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-L-A[3,​4,​5,​6]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-L-C[2,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-N-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-T-A[3,​4]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPL16-T-C[2,​2.5,​3]-[20-60/0.1]-F[12-30/0.1]-P8-G[0,​1,​2,​3,​4,​5]
RCPN8-I-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-I-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-I-C2-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-I-C2-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-K-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-K-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-K-C2-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-K-C2-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-L-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-L-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-L-C2-[20,​25,​30,​35,​40,​50]-P3-G[0,​1,​2,​3,​4,​5]
RCPN8-L-C2-LC[20-49.9/0.1]-P3-G[0,​1,​2,​3,​4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Dimension designation type D (Outer diameter)
(mm)
A (Groove width, Runner groove, Shape A)
(mm)
B (Semicircle, Runner groove, Shape B)
(mm)
C (Virtual circle diameter, Runner groove, Shape C)
(mm)
F (Ejector pin guide length)
(mm)
G (Taper angle)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
P (Inner diameter)
(mm)
1 Piece(s)

9 Days or more

10IL dimension designation8-1 ~ 1.5-8 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension designation8--28 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension designation8-1 ~ 1.5-8 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension designation8--28 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension designation8-1 ~ 1.5-8 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension designation8--28 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10NL dimension designation8---8 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10TL dimension designation8-1 ~ 1.5-8 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10TL dimension designation8--28 ~ 300 ~ 515 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension designation103--8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation10-1 ~ 2.5-8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation10--2 ~ 2.58 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation103--8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation10-1 ~ 2.5-8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation10--2 ~ 2.58 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation103--8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation10-1 ~ 2.5-8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation10--2 ~ 2.58 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10NL dimension designation10---8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation103--8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation10-1 ~ 2.5-8 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation10--2 ~ 2.58 ~ 300 ~ 515 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation133 ~ 4--10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation13-1 ~ 3-10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation13--2 ~ 310 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation133 ~ 4--10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation13-1 ~ 2.5-10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation13--2 ~ 310 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation133 ~ 4--10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation13-1 ~ 3-10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation13--2 ~ 310 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10NL dimension designation13---10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation133 ~ 4--10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation13-1 ~ 2.5-10 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation13--2 ~ 310 ~ 300 ~ 520 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation163 ~ 6--12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension designation16-1 ~ 4-12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension designation16--2 ~ 412 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation163 ~ 4--12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation16-1 ~ 2.5-12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation16--2 ~ 312 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation163 ~ 6--12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation16-1 ~ 4-12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation16--2 ~ 412 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10NL dimension designation16---12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation163 ~ 4--12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation16-1 ~ 2.5-12 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation16--2 ~ 312 ~ 300 ~ 520 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension selection8-1 ~ 1.5--0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension selection8-1 ~ 1.5--0 ~ 5-20 ~ 49.93
1 Piece(s)

9 Days or more

10IL dimension selection8--2-0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension selection8--2-0 ~ 5-20 ~ 49.93
1 Piece(s)

9 Days or more

10KL dimension selection8-1 ~ 1.5--0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension selection8-1 ~ 1.5--0 ~ 5-20 ~ 49.93
1 Piece(s)

9 Days or more

10KL dimension selection8--2-0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension selection8--2-0 ~ 5-20 ~ 49.93
1 Piece(s)

9 Days or more

10LL dimension selection8-1 ~ 1.5--0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension selection8-1 ~ 1.5--0 ~ 5-20 ~ 49.93
1 Piece(s)

9 Days or more

10LL dimension selection8--2-0 ~ 520 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension selection8--2-0 ~ 5-20 ~ 49.93

Loading...

 

Basic Information

Product type For ejector pins

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.