(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Change Pins -For Z Pins・L Dimension Selection Type_L Dimension Designation Type-

Runner Change Pins -For Z Pins・L Dimension Selection Type_L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: For Z pins
For complete product overview and details on Runner Change Pins - for Z Pins, Configurable Length see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RCPLZ8-I-B[1,​1.25,​1.5]-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-I-C2-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-K-B[1,​1.25,​1.5]-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-K-C2-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-L-B[1,​1.25,​1.5]-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-L-C2-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-N-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-T-B[1,​1.25,​1.5]-[15-50/0.1]-F[7-30/1]-P3
RCPLZ8-T-C2-[15-50/0.1]-F[7-30/1]-P3
RCPLZ10-I-A3-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-I-C[2,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-K-A3-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-K-C[2,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-L-A3-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-L-C[2,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-N-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-T-A3-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ10-T-C[2,​2.5]-[15-50/0.1]-F[7-30/1]-P4
RCPLZ13-I-A[3,​4]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-I-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-K-A[3,​4]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-K-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-L-A[3,​4]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-L-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-N-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-T-A[3,​4]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ13-T-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P[5,​6]
RCPLZ16-I-A[3,​4,​5,​6]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-I-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-I-C[2,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-K-A[3,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-K-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-K-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-L-A[3,​4,​5,​6]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-L-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-L-C[2,​2.5,​3,​3.5,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-N-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-T-A[3,​4]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-T-B[1,​1.25,​1.5,​1.75,​2,​2.25,​2.5]-[20-60/0.1]-F[7-30/1]-P8
RCPLZ16-T-C[2,​2.5,​3]-[20-60/0.1]-F[7-30/1]-P8
RCPNZ8-I-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-I-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3
RCPNZ8-I-C2-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-I-C2-LC[20-49.9/0.1]-P3
RCPNZ8-K-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-K-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3
RCPNZ8-K-C2-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-K-C2-LC[20-49.9/0.1]-P3
RCPNZ8-L-B[1,​1.25,​1.5]-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-L-B[1,​1.25,​1.5]-LC[20-49.9/0.1]-P3
RCPNZ8-L-C2-[20,​25,​30,​35,​40,​50]-P3
RCPNZ8-L-C2-LC[20-49.9/0.1]-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Dimension designation type D (Outer diameter)
(mm)
A (Groove width, Runner groove, Shape A)
(mm)
B (Semicircle, Runner groove, Shape B)
(mm)
C (Virtual circle diameter, Runner groove, Shape C)
(mm)
F (Ejector pin guide length)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
P (Inner diameter)
(mm)
1 Piece(s)

9 Days or more

10IL dimension designation8-1 ~ 1.5-7 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension designation8--27 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension designation8-1 ~ 1.5-7 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension designation8--27 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension designation8-1 ~ 1.5-7 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension designation8--27 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10NL dimension designation8---7 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10TL dimension designation8-1 ~ 1.5-7 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10TL dimension designation8--27 ~ 3015 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension designation103--7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation10-1 ~ 2.5-7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation10--2 ~ 2.57 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation103--7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation10-1 ~ 2.5-7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10KL dimension designation10--2 ~ 2.57 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation103--7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation10-1 ~ 2.5-7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10LL dimension designation10--2 ~ 2.57 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10NL dimension designation10---7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation103--7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation10-1 ~ 2.5-7 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10TL dimension designation10--2 ~ 2.57 ~ 3015 ~ 50-4
1 Piece(s)

9 Days or more

10IL dimension designation133 ~ 4--7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation13-1 ~ 3-7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation13--2 ~ 37 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation133 ~ 4--7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation13-1 ~ 2.5-7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10KL dimension designation13--2 ~ 37 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation133 ~ 4--7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation13-1 ~ 3-7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10LL dimension designation13--2 ~ 37 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10NL dimension designation13---7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation133 ~ 4--7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation13-1 ~ 2.5-7 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10TL dimension designation13--2 ~ 37 ~ 3020 ~ 60-5 ~ 6
1 Piece(s)

9 Days or more

10IL dimension designation163 ~ 6--7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension designation16-1 ~ 4-7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension designation16--2 ~ 47 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation163 ~ 4--7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation16-1 ~ 2.5-7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10KL dimension designation16--2 ~ 37 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation163 ~ 6--7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation16-1 ~ 4-7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10LL dimension designation16--2 ~ 47 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10NL dimension designation16---7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation163 ~ 4--7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation16-1 ~ 2.5-7 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10TL dimension designation16--2 ~ 37 ~ 3020 ~ 60-8
1 Piece(s)

9 Days or more

10IL dimension selection8-1 ~ 1.5--20 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension selection8-1 ~ 1.5---20 ~ 49.93
1 Piece(s)

9 Days or more

10IL dimension selection8--2-20 ~ 50-3
1 Piece(s)

9 Days or more

10IL dimension selection8--2--20 ~ 49.93
1 Piece(s)

9 Days or more

10KL dimension selection8-1 ~ 1.5--20 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension selection8-1 ~ 1.5---20 ~ 49.93
1 Piece(s)

9 Days or more

10KL dimension selection8--2-20 ~ 50-3
1 Piece(s)

9 Days or more

10KL dimension selection8--2--20 ~ 49.93
1 Piece(s)

9 Days or more

10LL dimension selection8-1 ~ 1.5--20 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension selection8-1 ~ 1.5---20 ~ 49.93
1 Piece(s)

9 Days or more

10LL dimension selection8--2-20 ~ 50-3
1 Piece(s)

9 Days or more

10LL dimension selection8--2--20 ~ 49.93

Loading...

 

Basic Information

Product type For Z pins

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.