(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Guide Rails -Standard Type-

Plain Guide Rails -Standard Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plain Guide Rails -Standard Type-
  • Plain Guide Rails -Standard Type-
  • Volume Discount

•Product Type: Guide rails
•Heel: No groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRM10-10-35
GRM10-10-40
GRM10-10-50
GRM10-10-60
GRM10-10-70
GRM10-10-80
GRM10-10-90
GRM10-10-100
GRM10-15-35
GRM10-15-40
GRM10-15-50
GRM10-15-60
GRM10-15-70
GRM10-15-80
GRM10-15-90
GRM10-15-100
GRM12.5-10-35
GRM12.5-10-40
GRM12.5-10-50
GRM12.5-10-60
GRM12.5-10-70
GRM12.5-10-80
GRM12.5-10-90
GRM12.5-10-100
GRM12.5-15-40
GRM12.5-15-50
GRM12.5-15-60
GRM12.5-15-70
GRM12.5-15-80
GRM12.5-15-90
GRM12.5-15-100
GRM12.5-20-40
GRM12.5-20-50
GRM12.5-20-60
GRM12.5-20-70
GRM12.5-20-80
GRM12.5-20-90
GRM12.5-20-100
GRM15-10-40
GRM15-10-50
GRM15-10-60
GRM15-10-70
GRM15-10-80
GRM15-10-90
GRM15-10-100
GRM15-10-110
GRM15-10-120
GRM15-10-130
GRM15-10-140
GRM15-10-150
GRM15-15-40
GRM15-15-50
GRM15-15-60
GRM15-15-70
GRM15-15-80
GRM15-15-90
GRM15-15-100
GRM15-15-110
GRM15-15-120
GRM15-15-130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101035
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101040
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101050
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101060
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101070
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101080
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101090
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1010100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101535
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101540
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101550
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101560
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101570
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101580
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove101590
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1015100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51035
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51040
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51050
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51060
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51070
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51080
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51090
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.510100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51540
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51550
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51560
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51570
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51580
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.51590
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.515100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52040
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52050
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52060
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52070
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52080
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.52090
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove12.520100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151040
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151050
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151060
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151070
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151080
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151090
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510110
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510120
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510130
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510140
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1510150
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151540
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151550
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151560
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151570
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151580
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove151590
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1515100
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1515110
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1515120
1 Piece(s)Available

8 Days or more

10HPM2TNon-oil groove1515130

Loading...

 

Basic Information

Product type Guide rails Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.