(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Cores With Angular Hole

Slide Cores With Angular Hole

Move the mouse over the image to zoom

  • Spec Change

•Material: NAK80
•Shape: With angular hole

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLFK5AX-A[15-100/1]-T[15-60/1]-L[10-120/1]-D[4,​5,​6,​8,​10,​12,​13,​15,​16,​20,​25]-E[11.9-119.9/0.1]-G[10-30/1]-F[6-113.9/0.1]-K[10-30/1]-H[5-59/1]
SLFK5AY-A[15-100/1]-T[15-60/1]-L[10-120/1]-D[4,​5,​6,​8,​10,​12,​13,​15,​16,​20,​25]-E[5.3-112.1/0.1]-G[10-30/1]-F[10.6-117.4/0.1]-K[10-30/1]
SLFK5AZ-A[15-100/1]-T[15-60/1]-L[10-120/1]-D[4,​5,​6,​8,​10,​12,​13,​15,​16,​20,​25]-E[5.3-112.9/0.1]-G[10-30/1]-F[10.6-118.2/0.1]-K[10-30/1]-H[5-60/1]
SLFK8AX-A[30-100/1]-T[20-120/1]-L[20-120/1]-D[8,​10,​12,​13,​15,​16,​20,​25]-E[20.3-110.3/0.1]-G[10-30/1]-F[10.6-118.2/0.1]-K[10-30/1]-H[8-60/1]
SLFK8AY-A[30-100/1]-T[20-60/1]-L[20-120/1]-D[8,​10,​12,​13,​15,​16,​20,​25]-E[7.6-109/0.1]-G[10-30/1]-F[15.2-117.9/0.1]-K[10-30/1]
SLFK8AZ-A[30-100/1]-T[20-60/1]-L[20-120/1]-D[8,​10,​12,​13,​15,​16,​20,​25]-E[7.6-110.4/0.1]-G[10-30/1]-F[15.2-117.9/0.1]-K[10-30/1]-H[8-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape type t (Flange thickness) A (Width)
(mm)
D (Angular pin dia.)
(mm)
E (Angular pin hole position)
(mm)
F
(mm)
G (Angle)
(°)
H
(mm)
K (Angle)
(°)
L (Length)
(mm)
T (Height)
(mm)
1 Piece(s)

12 Days or more

10X515 ~ 1004 ~ 2511.9 ~ 119.96 ~ 113.910 ~ 305 ~ 5910 ~ 3010 ~ 12015 ~ 60
1 Piece(s)

12 Days or more

10Y515 ~ 1004 ~ 255.3 ~ 112.110.6 ~ 117.410 ~ 30-10 ~ 3010 ~ 12015 ~ 60
1 Piece(s)

12 Days or more

10Z515 ~ 1004 ~ 255.3 ~ 112.910.6 ~ 118.210 ~ 305 ~ 6010 ~ 3010 ~ 12015 ~ 60
1 Piece(s)

12 Days or more

10X830 ~ 1008 ~ 2520.3 ~ 110.310.6 ~ 118.210 ~ 308 ~ 6010 ~ 3020 ~ 12020 ~ 120
1 Piece(s)

12 Days or more

10Y830 ~ 1008 ~ 257.6 ~ 10915.2 ~ 117.910 ~ 30-10 ~ 3020 ~ 12020 ~ 60
1 Piece(s)

12 Days or more

10Z830 ~ 1008 ~ 257.6 ~ 110.415.2 ~ 117.910 ~ 308 ~ 6010 ~ 3020 ~ 12020 ~ 60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape type t (Flange thickness) A (Width)
(mm)
D (Angular pin dia.)
(mm)
E (Angular pin hole position)
(mm)
F
(mm)
G (Angle)
(°)
H
(mm)
K (Angle)
(°)
L (Length)
(mm)
T (Height)
(mm)

Loading...

  1. 1

Basic Information

Material NAK80 Shape With angular hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.