(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Heel Guide Rails -Standard Type (Heel Height 8mm/Copper Alloy・SKS3)-

Oil-Free Heel Guide Rails -Standard Type (Heel Height 8mm/Copper Alloy・SKS3)-

Click this image to zoom it.

  • Volume Discount

•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 8

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR8SZ15-[20,​25]-[40-130/10]
GR8SZ20-[20,​25,​30]-[60-130/10]
GR8Z12.5-15-40
GR8Z12.5-15-50
GR8Z12.5-15-60
GR8Z12.5-15-70
GR8Z12.5-15-80
GR8Z12.5-15-90
GR8Z12.5-15-100
GR8Z12.5-20-40
GR8Z12.5-20-50
GR8Z12.5-20-60
GR8Z12.5-20-70
GR8Z12.5-20-80
GR8Z12.5-20-90
GR8Z12.5-20-100
GR8Z15-15-40
GR8Z15-15-50
GR8Z15-15-60
GR8Z15-15-70
GR8Z15-15-80
GR8Z15-15-90
GR8Z15-15-100
GR8Z15-15-110
GR8Z15-15-120
GR8Z15-15-130
GR8Z15-15-140
GR8Z15-15-150
GR8Z15-20-40
GR8Z15-20-50
GR8Z15-20-60
GR8Z15-20-70
GR8Z15-20-80
GR8Z15-20-90
GR8Z15-20-100
GR8Z15-20-110
GR8Z15-20-120
GR8Z15-20-130
GR8Z15-20-140
GR8Z15-20-150
GR8Z15-25-40
GR8Z15-25-50
GR8Z15-25-60
GR8Z15-25-70
GR8Z15-25-80
GR8Z15-25-90
GR8Z15-25-100
GR8Z15-25-110
GR8Z15-25-120
GR8Z15-25-130
GR8Z15-25-140
GR8Z15-25-150
GR8Z15-30-120
GR8Z15-30-140
GR8Z20-20-50
GR8Z20-20-60
GR8Z20-20-70
GR8Z20-20-80
GR8Z20-20-90
GR8Z20-20-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
1 Piece(s)

19 Days or more

10SKS31520 ~ 2540 ~ 130-
1 Piece(s)

19 Days or more

10SKS32020 ~ 3060 ~ 130-
1 Piece(s)Available

10 Days or more

10Copper alloy12.515402
1 Piece(s)Available

10 Days or more

10Copper alloy12.515503
1 Piece(s)Available

10 Days or more

10Copper alloy12.515603
1 Piece(s)Available

10 Days or more

10Copper alloy12.515703
1 Piece(s)Available

10 Days or more

10Copper alloy12.515804
1 Piece(s)Available

10 Days or more

10Copper alloy12.515904
1 Piece(s)Available

10 Days or more

10Copper alloy12.5151004
1 Piece(s)Available

10 Days or more

10Copper alloy12.520402
1 Piece(s)Available

10 Days or more

10Copper alloy12.520503
1 Piece(s)Available

10 Days or more

10Copper alloy12.520603
1 Piece(s)Available

10 Days or more

10Copper alloy12.520703
1 Piece(s)Available

10 Days or more

10Copper alloy12.520804
1 Piece(s)Available

10 Days or more

10Copper alloy12.520904
1 Piece(s)Available

10 Days or more

10Copper alloy12.5201004
1 Piece(s)Available

10 Days or more

10Copper alloy1515402
1 Piece(s)Available

10 Days or more

10Copper alloy1515502
1 Piece(s)Available

10 Days or more

10Copper alloy1515602
1 Piece(s)Available

10 Days or more

10Copper alloy1515703
1 Piece(s)Available

10 Days or more

10Copper alloy1515803
1 Piece(s)Available

10 Days or more

10Copper alloy1515903
1 Piece(s)Available

10 Days or more

10Copper alloy15151003
1 Piece(s)Available

10 Days or more

10Copper alloy15151103
1 Piece(s)Available

10 Days or more

10Copper alloy15151204
1 Piece(s)Available

10 Days or more

10Copper alloy15151304
1 Piece(s)Available

10 Days or more

10Copper alloy15151404
1 Piece(s)Available

10 Days or more

10Copper alloy15151504
1 Piece(s)Available

10 Days or more

10Copper alloy1520402
1 Piece(s)Available

10 Days or more

10Copper alloy1520502
1 Piece(s)Available

10 Days or more

10Copper alloy1520602
1 Piece(s)Available

10 Days or more

10Copper alloy1520703
1 Piece(s)Available

10 Days or more

10Copper alloy1520803
1 Piece(s)Available

10 Days or more

10Copper alloy1520903
1 Piece(s)Available

10 Days or more

10Copper alloy15201003
1 Piece(s)Available

10 Days or more

10Copper alloy15201103
1 Piece(s)Available

10 Days or more

10Copper alloy15201204
1 Piece(s)Available

10 Days or more

10Copper alloy15201304
1 Piece(s)Available

10 Days or more

10Copper alloy15201404
1 Piece(s)Available

10 Days or more

10Copper alloy15201504
1 Piece(s)Available

10 Days or more

10Copper alloy1525402
1 Piece(s)Available

10 Days or more

10Copper alloy1525502
1 Piece(s)Available

10 Days or more

10Copper alloy1525602
1 Piece(s)Available

10 Days or more

10Copper alloy1525703
1 Piece(s)Available

10 Days or more

10Copper alloy1525803
1 Piece(s)Available

10 Days or more

10Copper alloy1525903
1 Piece(s)Available

10 Days or more

10Copper alloy15251003
1 Piece(s)Available

10 Days or more

10Copper alloy15251103
1 Piece(s)Available

10 Days or more

10Copper alloy15251204
1 Piece(s)Available

10 Days or more

10Copper alloy15251304
1 Piece(s)Available

10 Days or more

10Copper alloy15251404
1 Piece(s)Available

10 Days or more

10Copper alloy15251504
1 Piece(s)Available

10 Days or more

10Copper alloy15301204
1 Piece(s)Available

10 Days or more

10Copper alloy15301404
1 Piece(s)Available

10 Days or more

10Copper alloy2020502
1 Piece(s)Available

10 Days or more

10Copper alloy2020602
1 Piece(s)Available

10 Days or more

10Copper alloy2020702
1 Piece(s)Available

10 Days or more

10Copper alloy2020802
1 Piece(s)Available

10 Days or more

10Copper alloy2020902
1 Piece(s)Available

10 Days or more

10Copper alloy20201003
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)

Loading...

Basic Information

Product type Guide rails Heel No groove Oil groove Oil-free
S (Heel height)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.