(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heel Guide Rails -Standard Type-

Heel Guide Rails -Standard Type-

Click this image to zoom it.

  • Heel Guide Rails -Standard Type-
  • Heel Guide Rails -Standard Type-
  • Volume Discount

•Product Type: Guide rails
•Heel: With one side groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR5M12.5-12.5-35
GR5M12.5-12.5-[40-100/10]
GR5M12.5-15-35
GR5M12.5-15-[40-100/10]
GR5M12.5-20-[40-100/10]
GR5M15-12.5-[40-150/10]
GR5M15-15-[40-150/10]
GR5M15-20-[40-150/10]
GR5M15-25-[40-150/10]
GR5M20-15-[40-200/10]
GR5M20-20-[40-200/10]
GR5M20-25-[40-200/10]
GR5M20-30-[40-200/10]
GR5M25-20-[40-200/10]
GR5M25-25-[40-200/10]
GR5M25-30-[40-200/10]
GR5MC10-12.5-35
GR5MC10-12.5-40
GR5MC10-12.5-50
GR5MC10-12.5-60
GR5MC10-12.5-70
GR5MC10-12.5-80
GR5MC10-12.5-90
GR5MC10-12.5-100
GR5MC10-15-35
GR5MC10-15-40
GR5MC10-15-50
GR5MC10-15-60
GR5MC10-15-70
GR5MC10-15-80
GR5MC10-15-90
GR5MC10-15-100
GR5MCM10-15-40
GR5MCM10-15-50
GR5MCM10-15-60
GR5MCM10-15-70
GR5MCM10-15-80
GR5MCM10-15-90
GR5MCM10-15-100
GR5MM12.5-12.5-[40-100/10]
GR5MM12.5-15-[40-100/10]
GR5MM12.5-20-[40-100/10]
GR5MM15-12.5-[40-150/10]
GR5MM15-15-[40-150/10]
GR5MM15-20-[40-150/10]
GR5MM15-25-[40-150/10]
GR5MM20-15-[40-200/10]
GR5MM20-20-[40-200/10]
GR5MM20-25-[40-200/10]
GR5MM20-30-[40-200/10]
GR5MM25-20-[40-200/10]
GR5MM25-25-[40-200/10]
GR5MM25-30-[40-200/10]
GR5S12.5-12.5-35
GR5S12.5-12.5-[40-100/10]
GR5S12.5-15-35
GR5S12.5-15-[40-100/10]
GR5S12.5-20-[40-100/10]
GR5S15-12.5-40
GR5S15-12.5-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.512.53553.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.512.540 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.5153553.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.51540 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.52040 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1512.540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove151540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove152040 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove152540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove201540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove202040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove202540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove203040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove252040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove252540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove253040 ~ 20053.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.53552.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.54052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.55052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.56052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.57052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.58052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.59052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove1012.510052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10153552.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10154052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10155052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10156052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10157052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10158052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove10159052.5
1 Piece(s)Available

10 Days or more

10HPM2TNon-oil groove101510052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10154052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10155052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10156052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10157052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10158052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove10159052.5
1 Piece(s)Available

10 Days or more

10HPM2TOil groove101510052.5
1 Piece(s)

10 Days or more

10HPM2TOil groove12.512.540 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove12.51540 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove12.52040 ~ 10053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove1512.540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove151540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove152040 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove152540 ~ 15053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove201540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove202040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove202540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove203040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove252040 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove252540 ~ 20053.5
1 Piece(s)

10 Days or more

10HPM2TOil groove253040 ~ 20053.5
1 Piece(s)

10 Days or more

10SKS3Non-oil groove12.512.53553.5
1 Piece(s)

10 Days or more

10SKS3Non-oil groove12.512.540 ~ 10053.5
1 Piece(s)

10 Days or more

10SKS3Non-oil groove12.5153553.5
1 Piece(s)

10 Days or more

10SKS3Non-oil groove12.51540 ~ 10053.5
1 Piece(s)

10 Days or more

10SKS3Non-oil groove12.52040 ~ 10053.5
1 Piece(s)Available

10 Days or more

10SKS3Non-oil groove1512.54053.5
1 Piece(s)Available

10 Days or more

10SKS3Non-oil groove1512.55053.5

Loading...

 

Basic Information

Product type Guide rails Heel With one side groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.