(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Block Blanks -No Reference Plane Type/Reference Plane Type-

Cavity Insert Block Blanks -No Reference Plane Type/Reference Plane Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Tolerance: +0.2/+0.1
For complete product overview and details on Cavity Insert Block Blanks - Reference or No Reference Plane see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DH2FF-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
HPM38F-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
NAK55F-A[8-200/0.1]-B[8-300/0.1]-T[8-100/0.1]
NAK80F-A[8-200/0.1]-B[8-300/0.1]-T[8-100/0.1]
PX5F-A[8-200/0.1]-B[8-300/0.1]-T[8-100/0.1]
RIGORF-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
RIGORK-A[8-200/0.1]-B[8-300/0.1]-T[15-60/0.1]
RIGORK-A[8-200/0.1]-T[8-20/0.1]-T[15-60/0.1]
S50CF-A[8-200/0.1]-B[8-300/0.1]-T[8-100/0.1]
S50CK-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
S50CTF-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
S-STARF-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
SKD11F-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
SKD11K-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
SKD61F-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
SKD61K-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
STAVAXTF-A[8-200/0.1]-B[8-300/0.1]-T[8-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPolished surface Material With/without reference plane A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
1 Piece(s)

10 Days or more

106 face-milledDH2FNo8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledHPM38No8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledNAK55No8 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

10 Days or more

106 face-milledNAK80No8 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

10 Days or more

106 face-milledPX5No8 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

10 Days or more

106 face-milledRIGORNo8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

104 face-milled/2 face-grindedRIGORYes8 ~ 2008 ~ 30015 ~ 60
1 Piece(s)

10 Days or more

104 face-milled/2 face-grindedRIGORYes8 ~ 200-8 ~ 20
1 Piece(s)

10 Days or more

106 face-milledS50C annealedNo8 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

10 Days or more

104 face-milled/2 face-grindedS50C annealedYes8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledS50C Refined steelNo8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledS-STARNo8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledSKD11No8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

104 face-milled/2 face-grindedSKD11Yes8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledSKD61No8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

104 face-milled/2 face-grindedSKD61Yes8 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

106 face-milledSTAVAX ESR annealedNo8 ~ 2008 ~ 3008 ~ 60

Loading...

  1. 1
 

Basic Information

Tolerance +0.2/+0.1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.