(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Core Stopper Blocks

Slide Core Stopper Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Slide Core Stopper Blocks see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLNB10-20-L[0-30/1]
SLNB10-30-L[0-30/1]
SLNB13-20-L[0-30/1]
SLNB13-30-L[0-30/1]
SLNB13-40-L[0-50/1]
SLNB13-50-L[0-50/1]
SLNB16-40-L[0-50/1]
SLNB16-50-L[0-50/1]
SLNB16-60-L[0-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Applicable shoulder bolt dia.)
(mm)
A (External shape)
(mm)
L (Stopper position)
(mm)
1 Piece(s)

8 Days or more

1010200 ~ 30
1 Piece(s)

8 Days or more

1010300 ~ 30
1 Piece(s)

8 Days or more

1013200 ~ 30
1 Piece(s)

8 Days or more

1013300 ~ 30
1 Piece(s)

8 Days or more

1013400 ~ 50
1 Piece(s)

8 Days or more

1013500 ~ 50
1 Piece(s)

8 Days or more

1016400 ~ 50
1 Piece(s)

8 Days or more

1016500 ~ 50
1 Piece(s)

8 Days or more

1016600 ~ 50

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.