(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inclined Pins/Direct Push-Up Pins -Key Flats Type-

Inclined Pins/Direct Push-Up Pins -Key Flats Type-

Click this image to zoom it.

•Type: Key flats type
For complete product overview and details on Inclined Direct Push-Up Pins with Key Flats see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
K-KSPSB12-[100-800/1]-F[10-50/1]-W[3-10/1]
K-KSPSB16-[100-800/1]-F[10-50/1]-W[6-14/1]
K-KSPSB20-[100-800/1]-F[10-50/1]-W[10-18/1]
K-KSPSB25-[100-800/1]-F[10-50/1]-W[15-23/1]
K-KSPSB30-[100-800/1]-F[10-50/1]-W[20-28/1]
KSPSB8-[100-600/1]-F[10-50/1]-W[3-7/1]
KSPSB10-[100-800/1]-F[10-50/1]-W[3-8/1]
KSPSB12-[100-800/1]-F[10-50/1]-W[3-10/1]
KSPSB16-[100-800/1]-F[10-50/1]-W[6-14/1]
KSPSB20-[100-800/1]-F[10-50/1]-W[10-18/1]
KSPSB25-[100-800/1]-F[10-50/1]-W[15-23/1]
KSPSB30-[100-800/1]-F[10-50/1]-W[20-28/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable inclined pin diameter)
(mm)
Applicable loose core part number L (L dimension)
(mm)
F (Length of inclined block side double chamfering)
(mm)
W (Width of inclined block side double chamfering)
(mm)
1 Piece(s)

10 Days or more

1012SCZN・SCZA100 ~ 80010 ~ 503 ~ 10
1 Piece(s)

10 Days or more

1016SCZN・SCZA100 ~ 80010 ~ 506 ~ 14
1 Piece(s)

10 Days or more

1020SCZN・SCZA100 ~ 80010 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

1025SCZN・SCZA100 ~ 80010 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

1030SCZN・SCZA100 ~ 80010 ~ 5020 ~ 28
1 Piece(s)

10 Days or more

108SCY100 ~ 60010 ~ 503 ~ 7
1 Piece(s)

10 Days or more

1010SCY100 ~ 80010 ~ 503 ~ 8
1 Piece(s)

10 Days or more

1012SCY100 ~ 80010 ~ 503 ~ 10
1 Piece(s)

10 Days or more

1016SCY100 ~ 80010 ~ 506 ~ 14
1 Piece(s)

10 Days or more

1020SCY100 ~ 80010 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

1025SCY100 ~ 80010 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

1030SCY100 ~ 80010 ~ 5020 ~ 28
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable inclined pin diameter)
(mm)
Applicable loose core part number L (L dimension)
(mm)
F (Length of inclined block side double chamfering)
(mm)
W (Width of inclined block side double chamfering)
(mm)

Loading...

  1. 1

Basic Information

Type Key flats type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.