(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Slide Core Units -Standard Type-

Mini Slide Core Units -Standard Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Mini Slide Core Units -Standard Type-
  • Volume Discount

•Product Type: Standard type
For complete product overview and details on Mini Slide Core Units - Standard Type see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCC3-12
MSCC6-20
MSCC10-22
MSCC10L-32
MSCKB3-12
MSCKB6-20
MSCKB10-22
MSCKB10-32
MSCKG3-12
MSCKG6-20
MSCKG10-22
MSCKG10-32
MSCMB3-12
MSCMB6-20
MSCMB10-22
MSCMB10-32
MSCMG3-12
MSCMG6-20
MSCMG10-22
MSCMG10-32
MSCNB3-12
MSCNB6-20
MSCNB10-22
MSCNB10-32
MSCNG3-12
MSCNG6-20
MSCNG10-22
MSCNG10-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type Guide rail type With/without retracting mechanism Slide Cores ST (Stroke amount)
(mm)
W (Angular cam width)
(mm)
1 Piece(s)Available

7 Days or more

10----312
1 Piece(s)Available

7 Days or more

10----620
1 Piece(s)Available

7 Days or more

10----1022
1 Piece(s)Available

7 Days or more

10----1032
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesInlay part processed312
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesInlay part processed620
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesInlay part processed1022
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesInlay part processed1032
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoInlay part processed312
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoInlay part processed620
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoInlay part processed1022
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoInlay part processed1032
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesTapped312
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesTapped620
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesTapped1022
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesTapped1032
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoTapped312
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoTapped620
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoTapped1022
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoTapped1032
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesNo processing312
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesNo processing620
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesNo processing1022
1 Piece(s)Available

7 Days or more

10Standard typeCombined typeYesNo processing1032
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoNo processing312
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoNo processing620
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoNo processing1022
1 Piece(s)Available

7 Days or more

10Standard typeSeparate typeNoNo processing1032

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.