(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks With Angular Holes -PL Installation Type-

Locking Blocks With Angular Holes -PL Installation Type-

Click this image to zoom it.

•Product Type: Inlay type
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALBPS10-T[30,​35,​40,​50]-W[48,​58,​68]-E[10-40/1]-A[10-20/1]-G[12-25/1]
ALBPS13-T[35,​40,​50,​60]-W[48,​58,​68,​78]-E[10-50/1]-A[10-20/1]-G[12-25/1]
ALBPS16-T[35,​40,​50,​60]-W[58,​68,​78]-E[10-50/1]-A[10-20/1]-G[12-25/1]
ALBPS20-T[40,​50,​60]-W[58,​68,​78]-E[10-50/1]-A[10-20/1]-G[12-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Block height)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
D (Angular hole dia.)
(mm)
A (Angle)
(°)
G (Angle)
(°)
1 Piece(s)

13 Days or more

1030 ~ 5048 ~ 6810 ~ 401010 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1035 ~ 6048 ~ 7810 ~ 501310 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1035 ~ 6058 ~ 7810 ~ 501610 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1040 ~ 6058 ~ 7810 ~ 502010 ~ 2012 ~ 25

Loading...

  1. 1
 

Basic Information

Product type Inlay type Material O1 Tool Steel Bolt fixing PL installation
Oil groove Non-oil groove With/without angular hole Yes K (Locking angle)(°) 0
Shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.