(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Locking Blocks -Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)-

Positioning Locking Blocks -Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)-

Click this image to zoom it.

•Product Type: Positioning type
•Bolt Fixing: PL installation
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBCM20-10-A[13,​15,​18,​23,​28,​33,​38,​48]-G[5-33/1]
LBCM20-15-A[13,​15,​18,​23,​28,​33,​38,​48,​58]-G[5-24/1]
LBCM20-20-A[13,​15,​18,​23,​28,​33,​38,​48,​58]-G[5-18/1]
LBCM25-10-A[18,​23,​28,​33,​38,​48,​58,​68,​78,​88,​98]-G[5-33/1]
LBCM25-15-A[18,​23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-33/1]
LBCM25-20-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-26/1]
LBCM25-25-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-21/1]
LBCM30-15-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-33/1]
LBCM30-20-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-31/1]
LBCM30-25-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-26/1]
LBCM30-30-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-22/1]
LBCM35-25-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-28/1]
LBCM35-30-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-24/1]
LBCM35-35-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-21/1]
LBCM35-40-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-18/1]
LBCM50-30-A[78,​88,​98,​108,​118,​128,​138,​148]-G[5-28/1]
LBCMH25-25-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98]-G[5-21/1]
LBCMH35-30-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-24/1]
LBCMH35-40-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-18/1]
LBCMH40-30-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-26/1]
LBCMH40-35-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-24/1]
LBCMH40-45-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-19/1]
LBCMH50-35-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-24/1]
LBCMH50-40-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-21/1]
LBCMH50-45-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-19/1]
LBCS20-10-A[13,​15,​18,​23,​28,​33,​38,​48]-G[5-33/1]
LBCS20-15-A[13,​15,​18,​23,​28,​33,​38,​48,​58]-G[5-24/1]
LBCS20-20-A[13,​15,​18,​23,​28,​33,​38,​48,​58]-G[5-18/1]
LBCS25-10-A[18,​23,​28,​33,​38,​48,​58,​68,​78,​88,​98]-G[5-33/1]
LBCS25-15-A[18,​23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-33/1]
LBCS25-20-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-26/1]
LBCS25-25-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98,​108]-G[5-21/1]
LBCS30-15-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-33/1]
LBCS30-20-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-31/1]
LBCS30-25-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-26/1]
LBCS30-30-A[33,​38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-22/1]
LBCS35-25-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-28/1]
LBCS35-30-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-24/1]
LBCS35-35-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-21/1]
LBCS35-40-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-18/1]
LBCS40-30-A[58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-26/1]
LBCS40-35-A[58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-24/1]
LBCS40-40-A[68,​78,​88,​98,​108,​118,​128,​138]-G[5-21/1]
LBCS40-45-A[68,​78,​88,​98,​108,​118,​128,​138]-G[5-19/1]
LBCS50-30-A[78,​88,​98,​108,​118,​128,​138,​148]-G[5-28/1]
LBCS50-35-A[78,​88,​98,​108,​118,​128,​138,​148]-G[5-24/1]
LBCS50-40-A[78,​88,​98,​108,​118,​128,​138,​148]-G[5-21/1]
LBCS50-45-A[78,​88,​98,​108,​118,​128,​138,​148]-G[5-19/1]
LBCSH25-25-A[23,​28,​33,​38,​48,​58,​68,​78,​88,​98]-G[5-21/1]
LBCSH35-30-A[38,​48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-24/1]
LBCSH35-40-A[48,​58,​68,​78,​88,​98,​108,​118,​128]-G[5-18/1]
LBCSH40-30-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-26/1]
LBCSH40-35-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-24/1]
LBCSH40-45-A[48,​58,​68,​78,​88,​98,​108,​118,​128,​138]-G[5-19/1]
LBCSH50-35-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-24/1]
LBCSH50-40-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-21/1]
LBCSH50-45-A[58,​68,​78,​88,​98,​108,​118,​128,​138,​148]-G[5-19/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
G (Angle)
(°)
1 Piece(s)

12 Days or more

10HPM2T102013 ~ 4845 ~ 33
1 Piece(s)

12 Days or more

10HPM2T152013 ~ 5845 ~ 24
1 Piece(s)

12 Days or more

10HPM2T202013 ~ 5845 ~ 18
1 Piece(s)

12 Days or more

10HPM2T102518 ~ 9845 ~ 33
1 Piece(s)

12 Days or more

10HPM2T152518 ~ 10845 ~ 33
1 Piece(s)

12 Days or more

10HPM2T202523 ~ 10845 ~ 26
1 Piece(s)

12 Days or more

10HPM2T252523 ~ 10845 ~ 21
1 Piece(s)

12 Days or more

10HPM2T153033 ~ 12845 ~ 33
1 Piece(s)

12 Days or more

10HPM2T203033 ~ 12845 ~ 31
1 Piece(s)

12 Days or more

10HPM2T253033 ~ 12845 ~ 26
1 Piece(s)

12 Days or more

10HPM2T303033 ~ 12845 ~ 22
1 Piece(s)

12 Days or more

10HPM2T253538 ~ 12845 ~ 28
1 Piece(s)

12 Days or more

10HPM2T303538 ~ 12845 ~ 24
1 Piece(s)

12 Days or more

10HPM2T353548 ~ 12845 ~ 21
1 Piece(s)

12 Days or more

10HPM2T403548 ~ 12845 ~ 18
1 Piece(s)

12 Days or more

10HPM2T305078 ~ 14845 ~ 28
1 Piece(s)

10 Days or more

10HPM2T252523 ~ 9885 ~ 21
1 Piece(s)

10 Days or more

10HPM2T303538 ~ 12885 ~ 24
1 Piece(s)

10 Days or more

10HPM2T403548 ~ 128105 ~ 18
1 Piece(s)

10 Days or more

10HPM2T304048 ~ 13885 ~ 26
1 Piece(s)

10 Days or more

10HPM2T354048 ~ 138105 ~ 24
1 Piece(s)

10 Days or more

10HPM2T454048 ~ 138105 ~ 19
1 Piece(s)

10 Days or more

10HPM2T355058 ~ 148105 ~ 24
1 Piece(s)

10 Days or more

10HPM2T405058 ~ 148105 ~ 21
1 Piece(s)

10 Days or more

10HPM2T455058 ~ 148105 ~ 19
1 Piece(s)

12 Days or more

10O1 Tool Steel102013 ~ 4845 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel152013 ~ 5845 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel202013 ~ 5845 ~ 18
1 Piece(s)

12 Days or more

10O1 Tool Steel102518 ~ 9845 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel152518 ~ 10845 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel202523 ~ 10845 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel252523 ~ 10845 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel153033 ~ 12845 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel203033 ~ 12845 ~ 31
1 Piece(s)

12 Days or more

10O1 Tool Steel253033 ~ 12845 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel303033 ~ 12845 ~ 22
1 Piece(s)

12 Days or more

10O1 Tool Steel253538 ~ 12845 ~ 28
1 Piece(s)

12 Days or more

10O1 Tool Steel303538 ~ 12845 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel353548 ~ 12845 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel403548 ~ 12845 ~ 18
1 Piece(s)

12 Days or more

10O1 Tool Steel304058 ~ 13845 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel354058 ~ 13845 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel404068 ~ 13845 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel454068 ~ 13845 ~ 19
1 Piece(s)

12 Days or more

10O1 Tool Steel305078 ~ 14845 ~ 28
1 Piece(s)

12 Days or more

10O1 Tool Steel355078 ~ 14845 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel405078 ~ 14845 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel455078 ~ 14845 ~ 19
1 Piece(s)

12 Days or more

10O1 Tool Steel252523 ~ 9885 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel303538 ~ 12885 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel403548 ~ 128105 ~ 18
1 Piece(s)

12 Days or more

10O1 Tool Steel304048 ~ 13885 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel354048 ~ 138105 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel454048 ~ 138105 ~ 19
1 Piece(s)

12 Days or more

10O1 Tool Steel355058 ~ 148105 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel405058 ~ 148105 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel455058 ~ 148105 ~ 19

Loading...

  1. 1
 

Basic Information

Product type Positioning type Bolt fixing PL installation Oil groove Non-oil groove
With/without angular hole No K (Locking angle)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.