(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks -Inlay Type (Width (A) Selection/Inlay Part ・/Angle(G)Designation)-

Locking Blocks -Inlay Type (Width (A) Selection/Inlay Part ・/Angle(G)Designation)-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Inlay type
•Bolt Fixing: Plate side setting (with tap)
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBMM15-20-A[15,​18,​23,​28,​33,​38,​48]-E[10-13/1]-G[5-33/1]
LBMM15-20-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMM15-25-A[15,​18,​23,​28,​33,​38,​48]-E[10-15/1]-G[5-33/1]
LBMM15-25-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMM15-30-A[15,​18,​23,​28,​33,​38,​48]-E[10-20/1]-G[5-33/1]
LBMM15-30-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMM15-35-A[28,​33,​38,​48,​58]-E[10-25/1]-G[5-28/1]
LBMM15-40-A[28,​33,​38,​48,​58]-E[10-30/1]-G[5-22/1]
LBMM20-30-A[33,​38,​48,​58]-E[10-20/1]-G[5-33/1]
LBMM20-30-A[33,​38,​48,​58]-EC[2-9/1]-G[5-33/1]
LBMM20-35-A[33,​38,​48,​58]-E[10-25/1]-G[5-33/1]
LBMM20-35-A[33,​38,​48,​58]-EC[2-9/1]-G[5-33/1]
LBMM20-40-A[33,​38,​48,​58,​68,​78]-E[10-30/1]-G[5-30/1]
LBMM20-50-A[33,​38,​48,​58,​68,​78]-E[12-40/1]-G[5-24/1]
LBMM25-35-A[38,​48,​58,​68,​78]-E[12-25/1]-G[5-33/1]
LBMM25-40-A[38,​48,​58,​68,​78]-E[12-30/1]-G[5-33/1]
LBMM25-50-A[48,​58,​68,​78]-E[12-40/1]-G[5-30/1]
LBMM30-40-A[78,​88,​98]-E[12-30/1]-G[5-33/1]
LBMM30-50-A[78,​88,​98]-E[12-40/1]-G[5-33/1]
LBMM30-60-A[78,​88,​98]-E[12-50/1]-G[5-30/1]
LBMS15-20-A[15,​18,​23,​28,​33,​38,​48]-E[10-13/1]-G[5-33/1]
LBMS15-20-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMS15-25-A[15,​18,​23,​28,​33,​38,​48]-E[10-15/1]-G[5-33/1]
LBMS15-25-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMS15-30-A[15,​18,​23,​28,​33,​38,​48]-E[10-20/1]-G[5-33/1]
LBMS15-30-A[15,​18,​23,​28,​33,​38,​48]-EC[2-9/1]-G[5-33/1]
LBMS15-35-A[28,​33,​38,​48,​58]-E[10-25/1]-G[5-28/1]
LBMS15-40-A[28,​33,​38,​48,​58]-E[10-30/1]-G[5-22/1]
LBMS20-30-A[33,​38,​48,​58]-E[10-20/1]-G[5-33/1]
LBMS20-30-A[33,​38,​48,​58]-EC[2-9/1]-G[5-33/1]
LBMS20-35-A[33,​38,​48,​58]-E[10-25/1]-G[5-33/1]
LBMS20-35-A[33,​38,​48,​58]-EC[2-9/1]-G[5-33/1]
LBMS20-40-A[33,​38,​48,​58,​68,​78]-E[10-30/1]-G[5-30/1]
LBMS20-50-A[33,​38,​48,​58,​68,​78]-E[12-40/1]-G[5-24/1]
LBMS25-35-A[38,​48,​58,​68,​78]-E[12-25/1]-G[5-33/1]
LBMS25-40-A[38,​48,​58,​68,​78]-E[12-30/1]-G[5-33/1]
LBMS25-50-A[48,​58,​68,​78]-E[12-40/1]-G[5-30/1]
LBMS30-40-A[78,​88,​98]-E[12-30/1]-G[5-33/1]
LBMS30-50-A[78,​88,​98]-E[12-40/1]-G[5-33/1]
LBMS30-60-A[78,​88,​98]-E[12-50/1]-G[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
G (Angle)
(°)
1 Piece(s)

10 Days or more

10HPM2T201515 ~ 4810 ~ 135 ~ 33
1 Piece(s)

10 Days or more

10HPM2T201515 ~ 482 ~ 95 ~ 33
1 Piece(s)

10 Days or more

10HPM2T251515 ~ 4810 ~ 155 ~ 33
1 Piece(s)

10 Days or more

10HPM2T251515 ~ 482 ~ 95 ~ 33
1 Piece(s)

10 Days or more

10HPM2T301515 ~ 4810 ~ 205 ~ 33
1 Piece(s)

10 Days or more

10HPM2T301515 ~ 482 ~ 95 ~ 33
1 Piece(s)

10 Days or more

10HPM2T351528 ~ 5810 ~ 255 ~ 28
1 Piece(s)

10 Days or more

10HPM2T401528 ~ 5810 ~ 305 ~ 22
1 Piece(s)

10 Days or more

10HPM2T302033 ~ 5810 ~ 205 ~ 33
1 Piece(s)

10 Days or more

10HPM2T302033 ~ 582 ~ 95 ~ 33
1 Piece(s)

10 Days or more

10HPM2T352033 ~ 5810 ~ 255 ~ 33
1 Piece(s)

10 Days or more

10HPM2T352033 ~ 582 ~ 95 ~ 33
1 Piece(s)

10 Days or more

10HPM2T402033 ~ 7810 ~ 305 ~ 30
1 Piece(s)

10 Days or more

10HPM2T502033 ~ 7812 ~ 405 ~ 24
1 Piece(s)

10 Days or more

10HPM2T352538 ~ 7812 ~ 255 ~ 33
1 Piece(s)

10 Days or more

10HPM2T402538 ~ 7812 ~ 305 ~ 33
1 Piece(s)

10 Days or more

10HPM2T502548 ~ 7812 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10HPM2T403078 ~ 9812 ~ 305 ~ 33
1 Piece(s)

10 Days or more

10HPM2T503078 ~ 9812 ~ 405 ~ 33
1 Piece(s)

10 Days or more

10HPM2T603078 ~ 9812 ~ 505 ~ 30
1 Piece(s)

12 Days or more

10O1 Tool Steel201515 ~ 4810 ~ 135 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel201515 ~ 482 ~ 95 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel251515 ~ 4810 ~ 155 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel251515 ~ 482 ~ 95 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel301515 ~ 4810 ~ 205 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel301515 ~ 482 ~ 95 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel351528 ~ 5810 ~ 255 ~ 28
1 Piece(s)

12 Days or more

10O1 Tool Steel401528 ~ 5810 ~ 305 ~ 22
1 Piece(s)

12 Days or more

10O1 Tool Steel302030 ~ 5810 ~ 205 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel302030 ~ 582 ~ 95 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel352033 ~ 5810 ~ 255 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel352033 ~ 582 ~ 95 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel402033 ~ 7810 ~ 305 ~ 30
1 Piece(s)

12 Days or more

10O1 Tool Steel502033 ~ 7812 ~ 405 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel352538 ~ 7812 ~ 255 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel402538 ~ 7812 ~ 305 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel502548 ~ 7812 ~ 405 ~ 30
1 Piece(s)

12 Days or more

10O1 Tool Steel403078 ~ 9812 ~ 305 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel503078 ~ 9812 ~ 405 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel603078 ~ 9812 ~ 505 ~ 30

Loading...

  1. 1
 

Basic Information

Product type Inlay type Bolt fixing Plate side setting (with tap) Oil groove Non-oil groove
With/without angular hole No K (Locking angle)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.