(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks With Angular Holes

Locking Blocks With Angular Holes

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Inlay type
•Includes Angular Hole
•Bolt Fixing: Plate side setting (with tap)
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALBMS6-T[20,​25,​30]-W[38,​48,​58]-E[10-20/1]-A[10-20/1]-G[12-25/1]
ALBMS8-T[20,​25,​30]-W[38,​48,​58]-E[10-20/1]-A[10-20/1]-G[12-25/1]
ALBMS10-T[30,​35,​40,​50]-W[38,​48,​58,​68]-E[10-40/1]-A[10-20/1]-G[12-25/1]
ALBMS13-T[35,​40,​50,​60]-W[48,​58,​68,​78]-E[10-50/1]-A[10-20/1]-G[12-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Block height)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
D (Angular hole dia.)
(mm)
A (Angle)
(°)
G (Angle)
(°)
1 Piece(s)

13 Days or more

1020 ~ 3038 ~ 5810 ~ 20610 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1020 ~ 3038 ~ 5810 ~ 20810 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1030 ~ 5038 ~ 6810 ~ 401010 ~ 2012 ~ 25
1 Piece(s)

13 Days or more

1035 ~ 6048 ~ 7810 ~ 501310 ~ 2012 ~ 25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Block height)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
D (Angular hole dia.)
(mm)
A (Angle)
(°)
G (Angle)
(°)

Loading...

  1. 1

Basic Information

Product type Inlay type Material O1 Tool Steel Bolt fixing Plate side setting (with tap)
Oil groove Non-oil groove With/without angular hole Yes K (Locking angle)(°) 0
Shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.