(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks -Inlay Type/PL Installation Type-

Locking Blocks -Inlay Type/PL Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Inlay type
•Bolt Fixing: PL installation
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBPM20-30-A[33,​38,​48,​58]-E[10-20/1]-G[5-33/1]
LBPM20-35-A[33,​38,​48,​58]-E[10-20/1]-G[5-26/1]
LBPM25-35-A[38,​48,​58,​68,​78]-E[12-20/1]-G[5-33/1]
LBPM25-40-A[38,​48,​58,​68,​78]-E[12-20/1]-G[5-28/1]
LBPS20-30-A[33,​38,​48,​58]-E[10-20/1]-G[5-33/1]
LBPS20-35-A[33,​38,​48,​58]-E[10-20/1]-G[5-26/1]
LBPS25-35-A[38,​48,​58,​68,​78]-E[12-20/1]-G[5-33/1]
LBPS25-40-A[38,​48,​58,​68,​78]-E[12-20/1]-G[5-28/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
G (Angle)
(°)
1 Piece(s)

10 Days or more

10HPM2T302033 ~ 5810 ~ 205 ~ 33
1 Piece(s)

10 Days or more

10HPM2T352033 ~ 5810 ~ 205 ~ 26
1 Piece(s)

10 Days or more

10HPM2T352538 ~ 7812 ~ 205 ~ 33
1 Piece(s)

10 Days or more

10HPM2T402538 ~ 7812 ~ 205 ~ 28
1 Piece(s)

12 Days or more

10O1 Tool Steel302033 ~ 5810 ~ 205 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel352033 ~ 5810 ~ 205 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel352538 ~ 7812 ~ 205 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel402538 ~ 7812 ~ 205 ~ 28

Loading...

  1. 1
 

Basic Information

Product type Inlay type Bolt fixing PL installation Oil groove Non-oil groove
With/without angular hole No K (Locking angle)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.