(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-

Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-

Click this image to zoom it.

  • Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-
  • Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-
  • Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-

•Product Type: Positioning type
•D Dimension (Angular hole dia.) (mm): 8
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ABPXE8-15-A[15,​18,​20]
ABPXE8-20-A[15,​18,​20]
ABPXE8-25-A[15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA/W (Block width)
(mm)
A (Angle)
(°)
1 Piece(s)

13 Days or more

101515 ~ 20
1 Piece(s)

13 Days or more

102015 ~ 20
1 Piece(s)

13 Days or more

102515 ~ 20

Loading...

  1. 1
 

Basic Information

Product type Positioning type Material O1 Tool Steel Bolt fixing PL installation
Oil groove Non-oil groove With/without angular hole Yes T (Block height)(mm) 10
L (L dimension of block)(mm) 40 K (Locking angle)(°) 0 Shape
D (Angular hole dia.)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.