(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving/High Precision Type-

Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving/High Precision Type-

Click this image to zoom it.

•Product Type: Positioning type
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ABPX6-20-A[10,​15,​18,​20]
ABPX8-15-A[10,​15,​18,​20]
ABPX8-20-A[10,​15,​18,​20]
ABPX8-25-A[10,​15,​18,​20]
ABPX10-25-A[10,​15,​18,​20]
ABPX10-30-A[10,​15,​18,​20]
ABPX10-40-A[10,​15,​18,​20]
ABPX10-45-A[10,​15,​18,​20]
ABPX13-45-A[10,​15,​18,​20]
ABPX13-50-A[10,​15,​18,​20]
ABPX13-55-A[10,​15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
D (Angular hole dia.)
(mm)
A (Angle)
(°)
1 Piece(s)

12 Days or more

10104020610 ~ 20
1 Piece(s)

12 Days or more

10104015810 ~ 20
1 Piece(s)

12 Days or more

10104020810 ~ 20
1 Piece(s)

12 Days or more

10104025810 ~ 20
1 Piece(s)

12 Days or more

102555251010 ~ 20
1 Piece(s)

12 Days or more

102555301010 ~ 20
1 Piece(s)

12 Days or more

102550401010 ~ 20
1 Piece(s)

12 Days or more

102550451010 ~ 20
1 Piece(s)

12 Days or more

102555451310 ~ 20
1 Piece(s)

12 Days or more

102555501310 ~ 20
1 Piece(s)

12 Days or more

102555551310 ~ 20

Loading...

  1. 1
 

Basic Information

Product type Positioning type Material O1 Tool Steel Bolt fixing PL installation
Oil groove Non-oil groove With/without angular hole Yes K (Locking angle)(°) 0
Shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.